e-Shop

H1Z2Z2-K, optimized version

H1Z2Z2-K/EN 50618 solar cable, Burial in ground, AD8, Dca

H1Z2Z2-K - cross-linked solar photovoltaic (PV) cable per EN 50618, UV/ Ozone resistant, UL Crushing- & Impact-Resistance Test, AD8, Burial in Ground, CPR Dca

  • AD8 - Permanent Submersion
  • Tested Burial in Ground
  • Dca classified per CPR

e-MobilityMechanical and plant engineeringSolar EnergySuitable for outdoor useGood chemical resistanceFlame-retardantHalogen-freeCold-resistantCorrosion-resistantAcid-resistantVoltageTemperature-resistantUV-resistantWaterproof

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

Color of the outer jacket: Black
1023759
1 X 45.838.460
1023760
1 X 66.457.680
1023761
1 X 107.496123
Color of the outer jacket: Red
1023774
1 X 45.838.460
1023775
1 X 66.457.680
1023776
1 X 107.496123
Color of the outer jacket: Blue
1023789
1 X 45.838.460
1023790
1 X 66.457.680
1023791
1 X 107.496123
Available from stock
In stock in Germany
Not available

Benefits

  • For outdoor applications
  • Robust against mechanical impacts, Burial in professionally made cable trench inside or without protection system
  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Inside the EU, and particularly on site, applicable for many building types as per local, legal implementation of EU CPR - Construction Product Regulation (EU) No. 305/2011, thanks to Dca Classification
  • 25 years in expectable lifespan under normal use conditions as defined in EN 50618

Application range

  • For free and stationary or for freely suspended outdoor and indoor cabling between the solar modules, or between the module strings and the DC/AC inverter, for example in line with HD 60364-7-712 on PV systems, and EN 50618 on H1Z2Z2-K cable type, etc....; Short circuit and earth fault protected per EN 50618, Annex A, and per HD 60364-5-52
  • As per EN 50618, Annex A, inside electrical installation pipe/ duct/ channel, plaster, and appliance, as well as inside or connected to double insulated/ protected appliance or system of protection class II
  • Photovoltaic systems with DC system voltage up to 1800 V to ground
  • AD8: Permanent water contact and submersion down to 1 metre in water depth
  • Increased, mechanical robustness, for instance in the event of impact;
    Burial in Ground in professionally made cable trench (see Section 4.2 of VDE 0891-6, or Section 300.5 in Article 300 of NFPA 70/ NEC - National Electrical Code of the USA) with or without additional protection system, such as tube/ duct/ conduit for burial in ground;
    Where additional protection system for burial in ground is used, internal waterlogging of contaminated water in contact with the cable's outer sheath must be avoided.

Product features

  • Weather/ UV resistant per EN 50618 as well as ozone resistant per EN 50396;
    Transversely watertight "AD8" per IEC 60364-5-51/ HD 60364-5-51, IEC 62440, and EN 50525-2-21
  • Flame retardant per IEC 60332-1-2, and Dca classified per EU CPR - Construction Product Regulation (EU) No. 305/2011
  • Halogen-free according to IEC 60754-1 (amount of halogen acid gas),
    Low Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Good notch and abrasion resistance
  • Tested against burial-related, mechanical UL 854 Tests Impact-Resistance and Crushing-Resistance

Norm references / Approvals

  • H1Z2Z2-K type certified according to EN 50618
  • Items with other cross-sections on request

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation made of cross-linked copolymer
  • Outer sheath made of cross-linked copolymer
  • Outer sheath colour: black, red or blue
  • Further single colours for the outer sheath on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • 4 x OD

Nominal voltage

  • AC U0/U: 1.0/1.0 kV
    DC U0/U: 1.5/1.5 kV
    Max. permissible DC operating voltage: 1.8 kV

Test voltage

  • AC 6500 V
  • DC 15000 V

Current rating

  • Im compliance with EN 50618
  • Acc. to EN 50618, reduction factors for clustered wiring per... HD 60364-5-52

Temperature range

  • >Conductor..., max., per EN 60216-1: 120°C;
    >Conductor..., max., short-circuit/ earth fault (period of max. 5 s): 250°C;
    >Ambient..., min., stationary use: -40°C;
    >Ambient..., min., flexible use or during installation: -25°C;
    >Ambient..., max., in conjunction with EN 60216-1: 90°C;
    >Ambient..., constant, in conjunction with HD 60364-7-712: 70°C to 90°C;
    >Ambient..., ambient temp. related reduction factor 1.00: 60°C;
    >Ambient..., max., storage: 40°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.