e-Shop

EPIC® H-BVE 3

These high-voltage inserts are additionally equipped with 2 switching contacts

The multi-pole insert has delayed switching contacts, which interrupt the power supply of the respective connection before the working contacts are disconnected.

  • Multipole insert with lagging switch contacts
  • Switching operations possible for disconnecting under load

Mechanical and plant engineeringTemperature-resistant

CEcRUusVDE audited

Article number Article descriptionContact typeWire protectionNumber of operating contactsPieces / PUBase Unit

Price (base price)

H-BVE 3 screw termination
10210010
H-BVE 3 SSmaleyes3 + 210
10211010
H-BVE 3 BSfemaleyes3 + 210
10210110
H-BVE 3 SSmale-3 + 210
10211110
H-BVE 3 BSfemale-3 + 210
Available from stock
In stock in Germany
Not available

Benefits

  • These high-voltage inserts are additionally equipped with 2 switching contacts
  • With the relevant wiring, the lagging switch contacts interrupt the power supply before the working contacts are separated

Application range

  • Plant engineering
  • Mechanical engineering

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 630 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • IEC: 16 A
    UL: 16 A
    CSA: 16 A

Pollution degree

  • 3

Contact resistance

  • < 2 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 3 + 2 + PE

Termination methods

  • Screw termination: 0.5 - 2.5 mm²

Stripping length (mm)

  • 8

Cycle of mechanical operation

  • 100

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Prices are net prices without VAT and surcharges. Sale to business customers only.