e-Shop

EPIC® H-B 16 TG

Housing design H-B. The industry standard.

The robust housing for rectangular connectors with a direct cable entry is suitable for use in lighting and sound systems.

  • Non-slip ridges for comfortable disconnecting
  • High version: More interior space for wiring
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPieces / PUBase Unit

Price (base price)

H-B housing: hood (straight cable entry, bolts for double lever)
10080000
H-B 16 TG 21-21yes5
10090000
H-B 16 TG 29-29yes5
19080000
H-B 16 TG M2525--5
19090000
H-B 16 TG M3232--5
Available from stock
In stock in Germany
Not available

Benefits

  • The housing standard. Wide choice for all applications

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Hood, low version
  • Bolts for double lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.