e-Shop

ÖLFLEX® CLASSIC 115 CH SF

Screened halogen-free control cable, oil resistant and very flexible

ÖLFLEX® CLASSIC 115 CH SF - halogen-free control cable, HFFR, oil-resistant, screened, very flexible and cold-resistant down to -30°C, EN 45545-2 certified for railway/rolling stock application

  • EN 45545-2 HL1, HL2, HL3
  • High flexibility and oil-resistance
  • Other sizes on request

RailGood chemical resistanceFlame-retardantHalogen-freeCold-resistantOil-resistantInterference signalsTemperature-resistantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

1002164
5 G 0.57.143.397
1002165
36 X 0.516.1267.1538
1002166
3 G 0.756.640.986
1002167
5 G 0.757.958.1122
1002168
7 G 0.758.585.8160
1002169
25 G 0.7515.1248.4485
1002170
7 G 1.08.992.3172
1002171
13 G 1.012.4162318
1002172
25 G 1.016.2306600
1002173
2 X 1.57.256.5103
1002174
3 G 1.57.665.3119
1002175
5 G 1.59.1108.9186
1002176
4 G 2.510.0124.9217
1002177
4 G 4.011.9188.2303
1002178
4 G 6.014.2271.7443
1002179
4 G 10.017.5453.8725
Available from stock
In stock in Germany
Not available

Benefits

  • Easy handling and installation due to very flexible cable type
  • Wide application range due to excellent product features
  • EN 45545-2 certified for rolling stock applications
  • Copper screening complies with EMC requirements and protects against electromagnetic interference

Application range

  • Railway applications
  • Public buildings like airports or railway stations
  • Plant engineering, Industrial machinery
    Heating and air-conditioning systems
    Stage applications
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • In EMC-sensitive environments

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • Oil-resistant according to EN 50363-4-1 (TM5)
    and UL OIL RES I and UL OIL RES II
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • EN 45545-2 HL1, HL2, HL3
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Cores twisted in layers
  • Wrapping: Halogen-free plastic foil
  • Tinned-copper braiding
  • Outer sheath: Special halogen-free compound, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -30°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G50 max. 500 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.