e-Shop

UNITRONIC® LiYCY (TP) A

Screened data transmission cable with colour code acc. to DIN 47100 and twisted pairs - UL/CSA recognized

UNITRONIC® LiYCY (TP) A: Low-frequency PVC data cable DIN 47100, UL CSA AWM, Flexible, 0.34² Maxi TERMI-POINT®, Twisted Pairs, Screened, Instrumentation Control

  • A for Advanced
    here: UL and CSA certifications
  • Further dimensions/colours on request

Interference signals

CECSARUFire

Article number Number of cores and AWG per conductorOuter diameter [mm]Copper index [kg/km]Weight [kg/km]Base Unit

Price (base price)

UNITRONIC® LiYCY (TP) A
0066202
2 x 2 x AWG26/75.51838
0066204
4 x 2 x AWG26/76.42458
0066205
5 x 2 x AWG26/76.63058
0066208
8 x 2 x AWG26/77.95385
0066210
10 x 2 x AWG26/78.755106
0066212
12 x 2 x AWG26/78.964113
0066216
16 x 2 x AWG26/710.287149
0066232
2 x 2 x AWG24/76.124.550
0066233
3 x 2 x AWG24/76.728.962
0066234
4 x 2 x AWG24/77.233.570
0066235
5 x 2 x AWG24/77.546.391
0066238
2 x 2 x AWG22/77.43871
0066239
3 x 2 x AWG22/78.145.195
0066240
4 x 2 x AWG22/78.854.6102
0066242
2 x 2 x AWG20/78.249.793
0066243
3 x 2 x AWG20/79.160.1102
0066244
4 x 2 x AWG20/710.278.7120
0066262
2 x 2 x AWG19/198.765.2140
Available from stock
In stock in Germany
Not available

Benefits

  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • For the North American market
  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA
    certified cables are used.

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm references / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of special PVC compound
    Outer sheath colour: Dark grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • UL/CSA: 300 V

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing: -5°C up to +70°C (UL: +80 °C)
  • Fixed installation (IEC): -40°C bis +80°C
    UL: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 152 m; Drum 305 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.