e-Shop

ÖLFLEX® HEAT 180 SiF

Versatile single core cable with extended temperature range

ÖLFLEX® HEAT 180 SiF - fine wire silicone single core for use in machines, plant construction and toolbuilding for temperatures up to +180°C

  • Flexible fine-wire copper conductor
  • CPR: Article number choice under www.lappkabel.com/cpr

Halogen-freeCold-resistantTemperature-resistant

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® HEAT 180 SiF
0047000
0.251.9green/yellow2.45.4
0047001
0.251.9black2.45.4
0047002
0.251.9blue2.45.4
0047003
0.251.9brown2.45.4
0047005
0.251.9yellow2.45.4
0047006
0.251.9green2.45.4
0047007
0.251.9violet2.45.4
0047008
0.251.9pink2.45.4
0047009
0.251.9orange2.45.4
0047104
0.251.9red2.45.4
0047105
0.251.9white2.45.4
0047106
0.251.9grey2.45.4
0048000
0.52.1green/yellow4.89
0048001
0.52.1black4.89
0048002
0.52.1blue4.89
0048003
0.52.1brown4.89
0048005
0.52.1yellow4.89
0048006
0.52.1green4.89
0048007
0.52.1violet4.89
0048008
0.52.1pink4.89
0048009
0.52.1orange4.89
0048104
0.52.1red4.89
0048105
0.52.1white4.89
0048106
0.52.1grey4.89
0049000
0.752.4green/yellow7.212
0049001
0.752.4black7.212
0049002
0.752.4blue7.212
0049003
0.752.4brown7.212
0049005
0.752.4yellow7.212
0049006
0.752.4green7.212
0049007
0.752.4violet7.212
0049008
0.752.4pink7.212
0049009
0.752.4orange7.212
0049104
0.752.4red7.212
0049105
0.752.4white7.212
0049106
0.752.4grey7.212
0050000
1.02.5green/yellow9.615
0050001
1.02.5black9.615
0050002
1.02.5blue9.615
0050003
1.02.5brown9.615
0050005
1.02.5yellow9.615
0050006
1.02.5green9.615
0050007
1.02.5violet9.615
0050008
1.02.5pink9.615
0050009
1.02.5orange9.615
0050104
1.02.5red9.615
0050105
1.02.5white9.615
0050106
1.02.5grey9.615
0051000
1.52.8green/yellow14.420
0051001
1.52.8black14.420
0051002
1.52.8blue14.420
0051003
1.52.8brown14.420
0051005
1.52.8yellow14.420
0051006
1.52.8green14.420
0051007
1.52.8violet14.420
0051008
1.52.8pink14.420
0051009
1.52.8orange14.420
0051104
1.52.8red14.420
0051105
1.52.8white14.420
0051106
1.52.8grey14.420
0052000
2.53.4green/yellow2432
0052001
2.53.4black2432
0052002
2.53.4blue2432
0052003
2.53.4brown2432
0052005
2.53.4yellow2432
0052006
2.53.4green2432
0052007
2.53.4violet2432
0052104
2.53.4red2432
0052105
2.53.4white2432
0052106
2.53.4grey2432
0053000
4.04.2green/yellow3850
0053001
4.04.2black3850
0053002
4.04.2blue3850
0053003
4.04.2brown3850
0053005
4.04.2yellow3850
0053006
4.04.2green3850
0053009
4.04.2orange3850
0053104
4.04.2red3850
0053105
4.04.2white3850
0053106
4.04.2grey3850
0054000
6.05green/yellow5873
0054001
6.05black5873
0054002
6.05blue5873
0054003
6.05brown5873
0054005
6.05yellow5873
0054006
6.05green5873
0054104
6.05red5873
0054105
6.05white5873
0054106
6.05grey5873
0055000
10.06.6green/yellow96118
0055001
10.06.6black96118
0055002
10.06.6blue96118
0055003
10.06.6brown96118
0055009
10.06.6orange96118
0055104
10.06.6red96118
0055105
10.06.6white96118
0055106
10.06.6grey96118
0056000
16.07.4green/yellow154177
0056001
16.07.4black154177
0056002
16.07.4blue154177
0056104
16.07.4red154177
0056105
16.07.4white154177
0056106
16.07.4grey154177
0057000
25.09.2green/yellow240277
0057001
25.09.2black240277
0057002
25.09.2blue240277
0057104
25.09.2red240277
0057106
25.09.2grey240277
0058000
35.010.3green/yellow336374
0058001
35.010.3black336374
0058002
35.010.3blue336374
0058104
35.010.3red336374
0059000
50.012.2green/yellow480530
0059001
50.012.2black480530
0059104
50.012.2red480530
0060001
70.014.2black672724
0060002
70.014.2blue672724
0061000
95.016.6green/yellow912982
0061001
95.016.6black912982
0061105
95.016.6white912982
0062000
120.018green/yellow11521219
0062001
120.018black11521219
0063001
150.020black14401524
0064001
185.022.5black17761915
Available from stock
In stock in Germany
Not available

Benefits

  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application range

  • Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while
  • Typical fields of application
    - Control cabinet manufacturing
    - Appliances and apparatus engineering
    - Electric motor industry
    - Sauna/solarium construction
    - Thermal and heating elements
    - Lighting technology
    - Ventilator engineering
    - Air-conditioning technology
    - Furnace construction
    - Polymer processing
    - Generator and transformer manufacturing

Product features

  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Flame-retardant according IEC 60332-1-2
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²

Minimum bending radius

  • Fixed installation: 6 x core diameter
    One bend at end of core:
    3 x cable diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Temperature range

  • -50 °C to +180 °C
    (adequate ventilation required)
  • Short-term: +200°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Also available on large spools and non-returnable drums.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Other colours are available upon request