ÖLFLEX® HEAT 180 MS
Certified silicone cables for North America (AWM recognized)
ÖLFLEX® HEAT 180 MS - silcione power and control cable, UL/cUL-AWM approved for machine and plant construstion in North America, suitable for +180°C
-
MS = Multi-Standard
For use in the USA and Canada - UL AWM Style 4476 (150 °C/600 V)
- CPR: Article number choice under www.lappkabel.com/cpr
Available from stock
In stock in Germany
Not available
Benefits
- Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
- Thicker cable design meets the requirements of the FT-1 flame test and also approved for the external interconnection of apparatuses and appliances
- Flexibility simplifies installation where space is limited
- Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor
Application range
- Areas with high ambient temperatures where insulating and sheath materials of conventional cables will embrittle after a short while
- Typical fields of application
- Steel, ceramic and iron works
- Bakery equipment and industrial furnaces
- Electric motor industry
- Sauna/solarium construction
- Thermal and heating elements
- Lighting technology
- Ventilator engineering
- Air-conditioning technology
- Galvanisation technology
Product features
- Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2)
- Flame-retardant acc. to IEC 60332-1-2, Cable Flame Test, CSA FT 1
- Good hydrolysis and UV-resistance
- Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
- Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air
Norm references / Approvals
- UL AWM 4476 and cUL AWM II A/B
Construction B, External wiring - UL File No. E63634
Product Make-up
- Fine-wire, tinned-copper conductor
- Silicone-based core insulation
- Cores twisted together
- Silicone-based outer sheath,
colour black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Colours according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5 - (Refer to Appendix T16 for the matching US conductor sizes in AWG standard)
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Working voltage UL: 600 V
Test voltage
- 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- According to VDE: -60 °C to +180 °C
- UL/cUL: up to +150°C
(adequate ventilation required)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.