e-Shop

ÖLFLEX® HEAT 180 GLS

Steel-armoured silicone cables for increased mechanical stress

ÖLFLEX® HEAT 180 GLS - steel-armoured silicone power and control cable for use in machines, plant construction and toolbuilding for temperatures up to +180°C

Protected against thermal and mechanical loads

Halogen-freeCold-resistantMechanical resistanceTemperature-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® HEAT 180 GLS
0046201
2 X 0.757.614.484
0046202
3 G 0.75821.696
00462033
4 G 0.758.828.8118
00462043
5 G 0.759.736145
0046205
6 G 0.7510.443.2167
0046206
7 G 0.7510.450.4171
0046207
2 X 1.07.819.292
0046208
3 G 1.08.228.8106
00462093
4 G 1.09.138.4132
00462103
5 G 1.01048161
0046212
7 G 1.010.767205
0046213
2 X 1.58.829119
0046214
3 G 1.59.243140
00462153
4 G 1.51057.6168
00462163
5 G 1.510.872212
0046218
7 G 1.511.8101255
0046237
12 G 1.515.4173433
0046219
2 X 2.51048162
0046220
3 G 2.510.972217
00462213
4 G 2.51296260
00462223
5 G 2.513120310
0046224
7 G 2.514168362
0046226
3 G 4.012.9115300
00462273
4 G 4.014154365
00462283
5 G 4.015.4192446
00462313
4 G 6.016.1230500
00462343
4 G 10.020.8384807
00462353
4 G 16.022.86141117
Available from stock
In stock in Germany
Not available

Benefits

  • Close-meshed braid made of galvanised steel wires protects against mechanical damage
  • Longer durability in harsh applications than conventional silicone cables
  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application range

  • Areas with high ambient temperatures and occasionally mechanical stress
  • Typical fields of application
    - Steel and glass works
    - Cement and ceramic works
    - Foundries
    - Shipbuilding industry
    - Furnace construction

Product features

  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Only suitable for use in dry conditions
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based core insulation
  • Cores twisted together
  • Silicone-based outer sheath,
    colour red-brown
  • Glass fibre wrapping
  • Galvanised steel wire braiding

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Colours according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -50 °C to +180 °C
    (adequate ventilation required)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.