e-Shop

UNITRONIC® LiYCY A

Screened data transmission cable with colour code acc. to DIN 47100 – UL/CSA recognized

UNITRONIC® LiYCY A: Low-frequency PVC data cable, DIN 47100, UL CSA AWM, Flexible, 0.34² Maxi TERMI-POINT®, Screened, Flame retardant, Instrumentation & Control

  • A for Advanced
    here: UL and CSA certifications
  • Further dimensions/colours on request

Interference signals

CECSARUFire

Article number Number of cores and AWG per conductorOuter diameter [mm]Copper index [kg/km]Weight [kg/km]Base Unit

Price (base price)

UNITRONIC® LiYCY A
0044602
2 x AWG26/74.315.625
0044604
4 x AWG26/74.71830
0044652
2 x AWG24/74.717.629
0044655
5 x AWG24/75.528.544
0044658
8 x AWG24/76.431.161
0044662
12 x AWG24/77.351.896
0044702
2 x AWG22/75.517.644
0044703
3 x AWG22/75.721.249
0044704
4 x AWG22/76.127.359
0044705
5 x AWG22/76.630.863
0044707
7 x AWG22/77.146.487
0044712
12 x AWG22/78.966.8120
0044716
16 x AWG22/79.883.9145
0044721
21 x AWG22/711.3109.4204
0044732
2 x AWG20/7624.441
0044733
3 x AWG20/76.329.947
0044735
5 x AWG20/77.349.291
0044738
8 x AWG20/79.170.8102
0044850
7 x AWG18/198.993.2160.8
0044851
10 x AWG18/1911.5130.9200
Available from stock
In stock in Germany
Not available

Benefits

  • Overall braid minimises electrical interference

Application range

  • Wiring of devices, machines and plants intended for export to the North American market or countries where UL-/CSA
    certified cables are used.
  • For the North American market

Product features

  • Flame-retardant acc. to IEC 60332-1-2,UL VW-1 & CSA FT 1

Norm references / Approvals

  • UL AWM Style 2464
  • CSA AWM I/II A
  • UL File No. E63634

Product Make-up

  • Multi-wire strand made of tinned copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • Outer sheath made of special PVC compound
    Outer sheath colour: Dark grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Conductor stranding

  • AWG conductor sizes, 7 or 19 wires

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • UL/CSA: 300 V

Test voltage

  • 1500 V

Temperature range

  • Occasional flexing: -5°C up to +70°C (UL: +80 °C)
  • Fixed installation (IEC): -40°C bis +80°C
    UL: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 152 m; Drum 305 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.