ÖLFLEX® LIFT F
Flexible at cold temperatures, PVC flat cables
ÖLFLEX® LIFT F - Flat PVC control cable for conveyour technology/lift applications, U0/U: 300/500V, H07VVH6-F / H05VVH6-F based
- For cable trolley application
- Space-saving installation
-
Also suitable for power chains and
lift applications
Available from stock
In stock in Germany
Not available
Benefits
- Flat cables need less space than round cables
- Smaller bending radii is possible
Application range
- For hoisting equipment and conveyor systems
- Indoor cranes and high-rack facilities
- As supply line for moving machine parts
- According to VDE definition, this can also be used as a lift control cable with up to 35 m suspension length, and a maximum speed of travel at 1.6 m/s
- The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on EN 50214/ VDE 0283-2
Product Make-up
- Conductor made of bare copper wires
- Core insulation: Based on PVC
- Outer sheath: Based on PVC
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000825
- ETIM 5.0 Class-Description: Flat cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000825
- ETIM 6.0 Class-Description: Flat cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- U0/U 300/500 V versions, fine wire according to VDE 0295 Class 5 or IEC 60228 Cl. 5
- U0/U 450/750 V versions, extra-fine wire according to VDE 0295 Class 6 or IEC 60228 Cl. 6 (from nominal conductor cross section 10 mm²: finely stranded/ class 5)
Minimum bending radius
- Flexible use: 10 x cable thickness
Nominal voltage
- Up to 1.0 mm²: U0/U: 300/500 V
- From 1.5 mm²: U0/U: 450/750 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexible use:
0 °C to +70 °C (up to 1.0 mm²)
-15 °C to +70 °C (as from 1.5 mm²)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.