ÖLFLEX® CRANE F
Weather-resistant flat rubber cables
ÖLFLEX® CRANE F - Flat cable for outdoor use and crane applications/conveyour technology. Power and control rubber cable, U0/U:300/500V
- For outdoor cable trolley application
- Space-saving installation
-
Also suitable for power chains and
lift applications
Available from stock
In stock in Germany
Not available
Benefits
- Weather-resistant for harsh environmental conditions
- Flat cables need less space than round cables
- Smaller bending radii is possible
Application range
- As a lift control cable: max. 50 m suspension length
- In crane systems on building sites and shipyards for fixed installation, or for flexible use in
cable trolley systems - Sewage treatment plants, steelworks and high rack facilities
- The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0250-809 (NGFLGÖU)
Product Make-up
- Conductors: Finely stranded bare copper
- Core insulation: rubber compound
- Outer sheath: special rubber compound
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000825
- ETIM 5.0 Class-Description: Flat cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000825
- ETIM 6.0 Class-Description: Flat cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Copper conductor according to VDE 0295/IEC 60228
up to 25 mm²: extra-fine wire, class 6
from 35 mm²: fine wire, class 5
Minimum bending radius
- Flexible use: 10 x cable thickness
- Fixed installation: 4 x cable thickness
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexible use: -25°C to +90°C
- Fixed installation: -40°C to +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.