UNITRONIC® 100 CY
Screened control and signal cable with small cross-sections
UNITRONIC® 100 CY: Low-frequency PVC data cable, LAPP UNITRONIC® core identification code, Screened, Grey, Flame retardant, For various applications
Available from stock
In stock in Germany
Not available
Application range
- These control and signal cables are used in the milliampere range for computer systems, electronic control equipment, office machines, balances etc. and wherever the thinnest possible control cables are required.
Product features
- Robust, flexible and resistant outer sheath
- Small outer diameter despite high number of cores
- Cable similar to UNITRONIC® 100, but with copper braiding
- Flame-retardant according IEC 60332-1-2
- 3 cores with earth wire (green-yellow)
2 cores (black/blue)
Norm references / Approvals
- Based on: VDE 0814 or VDE 0812
Product Make-up
- Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
- Core insulation made of PVC
- Inner sheath made of PVC
- For the cross section of 0.14 mm², a polyester tape is used underneath the screen braiding instead of the inner sheath.
- Tinned-copper braiding
- Outer sheath made of PVC
Outer sheath colour: grey (RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Refer to Appendix T7 for the
UNITRONIC® colour codes
Mutual capacitance
- Approx. 120 nF/km
Inductivity
- approx. 0.7 mH/km
Conductor stranding
- Stranded, fine-wire
0.34 mm²: 7-wire
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Protective conductor
- Green-yellow
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.