e-Shop

UNITRONIC® 100 CY

Screened control and signal cable with small cross-sections

UNITRONIC® 100 CY: Low-frequency PVC data cable, LAPP UNITRONIC® core identification code, Screened, Grey, Flame retardant, For various applications

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

UNITRONIC® 100 CY
0034006
2 x 0.143.71220
0034007
3 x 0.143.91328
0034008
4 x 0.144.114.333
0034009
5 x 0.144.415.538
0034010
7 x 0.144.720.349
0034011
10 x 0.145.734.366
0034012
14 x 0.146.33280
0034013
16 x 0.146.640.990
0034016
27 x 0.148.170.6148
0031031
3 x 0.255.420.248
0031066
4 x 0.255.72461
0031067
5 x 0.256.32972
0031032
7 x 0.256.737.682
0031033
10 x 0.258.248.8129
0031034
14 x 0.258.764.6147
0031068
2 x 0.345.62045
0031048
3 x 0.345.824.162
0031069
4 x 0.346.42965
0031070
5 x 0.346.94295
0031049
7 x 0.347.350106
0031050
10 x 0.34967.7167
0031052
16 x 0.3410.595219
Available from stock
In stock in Germany
Not available

Application range

  • These control and signal cables are used in the milliampere range for computer systems, electronic control equipment, office machines, balances etc. and wherever the thinnest possible control cables are required.

Product features

  • Robust, flexible and resistant outer sheath
  • Small outer diameter despite high number of cores
  • Cable similar to UNITRONIC® 100, but with copper braiding
  • Flame-retardant according IEC 60332-1-2
  • 3 cores with earth wire (green-yellow)
    2 cores (black/blue)

Norm references / Approvals

  • Based on: VDE 0814 or VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Inner sheath made of PVC
  • For the cross section of 0.14 mm², a polyester tape is used underneath the screen braiding instead of the inner sheath.
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Refer to Appendix T7 for the
    UNITRONIC® colour codes

Mutual capacitance

  • Approx. 120 nF/km

Inductivity

  • approx. 0.7 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Protective conductor

  • Green-yellow

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.