UNITRONIC® Li2YCYv (TP)
Screened data transmission cable mit PE core insulation, reinforced outer sheath and twisted pairs
UNITRONIC® Li2YCYv (TP): Low-capacitance screened PVC data cable, DIN 47100 coded Twisted PE pairs, Reinforced black jacket/ Outdoor laying, RS422/ RS485 wiring
Cables for RS485/RS422
Available from stock
In stock in Germany
Not available
Benefits
- Overall braid minimises electrical
interference - Decoupling of circuits by means of
twisted-pair (TP) design (crosstalk effects)
Application range
- Particularly suitable for wiring data systems with transmission rates up to 10 Megabits per second, and is qualified for the RS422 and RS485 interfaces.
- For fixed and limited flexible installation
- Can be used in dry or damp rooms
- Signal-, control- and measuring cable,for transmission of low, sensitive signals and high bit rates
- UNITRONIC®
Li2YCYv (TP) with its reinforced, nominal/ minimum average wall thickness of at least 1.8 mm of the black outer sheath (Yv) is designed for indoor and outdoor use as well as for applications where a reinforced outer sheath may turn out to be advantageous
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- 7-wire bare stranded copper conductor
- Core insulation made of polyethylene (PE)
- TP structure
- Tinned-copper braiding
- Wall thickness of the outer sheath is increased ("Yv")
- Outer sheath colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- At 800 Hz: max. 60 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Stranded conductor, based on VDE 0881, 7-wire
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 6 x outer diameter
Short-range crosstalk attenuation
- Up to 1 MHz min. 50 dB
- Up to 10 MHz min. 40 dB
Test voltage
- Core/core: 2000 V
- Core/screen: 1000 V
Characteristic impedance
- 100 ± 15 Ohm (> 1 MHz)
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.