e-Shop

ÖLFLEX® ROBOT 900 P

Abrasion- and oil-resistant PUR robot cable for dynamic bending and torsion motions

ÖLFLEX® ROBOT 900 P - Power and control cable for bending and torsional load in harsh environmental conditions

  • Simultaneous bending and torsion
  • Torsion angle up to +/- 360 °/m

Supplementary automation components from LappSuitable for outdoor useCold-resistantMechanical resistanceOil-resistantPower chainTorsion-resistantUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® ROBOT 900 P
Core colours according to DIN 47100
0028110
7 X 0.256.216.848
0028116
25 X 0.2510.260141
0028188
2 X 0.345.0727
Numbered Cores
0028145
18 G 0.511.286.4120
0028146
25 G 0.513.3120254
0028160
4 G 0.756.628.863
0028164
14 G 0.7511.2100.8199
0028170
2 X 1.06.219.247
0028171
3 G 1.06.52961
0028172
4 G 1.07.038.476
0028174
7 G 1.09.367.2131
0028176
12 G 1.011.5115.2216
0028185
16 G 1,0 + (2 x 1,0)16.0195376
0028178
18 G 1.013.2172.8287
0028186
23 G 1,0 + (2 x 1,0)17.3262470
0028180
25 G 1.016.4240433
0028190
34 G 1.019.9326.4571
0028191
41 G 1.022.3393.6705
0028198
18 G 1.515.8259.2446
0028181
3 G 2.59.372136
0028182
4 G 2.510.196171
0028400
3 G 16.021.4460.8721
0028187
3 G 25.026.27201178
0028189
3 G 35.028.810081559
Available from stock
In stock in Germany
Not available

Benefits

  • Space-saving installation due to small cable diameters
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments

Application range

  • Industrial machinery and machine tools
  • Automated handling equipment
  • Automotive industry
  • In power chains or moving machine parts
  • Inside of dresspacks of buckling arm robots and for use for gantry robots

Product features

  • Abrasion and notch-resistant
  • Flame-retardant
  • High oil-resistance
  • Flexible at low temperatures
  • Low-adhesive surface

Norm references / Approvals

  • Designed for up to 5 million torsion cycles
  • For use in power chains: Please comply with assembly guideline Appendix T3
  • For travel distances up to 10 m

Product Make-up

  • Fine or extra-fine strands made of bare copper wire
  • Core insulation: TPE
  • Cores twisted in layers
  • Versions with additional center pair:
    2 cores twisted to a pair, PTFE foil wrapping, layer of tinned copper wires
  • Wrapping of PTFE tape
  • PUR outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Up to 0.34 mm²: DIN 47100 cores
  • From 0.5 mm²: black cores with white numbers, cores of screened pair (2 x 1.0) are marked with no. 1 + 2

Mutual capacitance

  • C/C approx. 100 nF/km
  • C/S approx. 120 nF/km

Inductivity

  • approx. 0.7 mH/km

Conductor stranding

  • Fine wire or extra-fine wire

Torsion

  • Torsion load max. ± 360 °/m

Minimum bending radius

  • For flexible use: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • Up to 0,34 mm²: 48 V AC
  • From 0.5 mm² U0/U: 300/500 V

Test voltage

  • Up to 0.34 mm²: 1500 V
  • From 0.5 mm²: 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -40°C to +80°C
    Fixed installation: -50°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.