e-Shop

UNITRONIC® 100

Control and signal cable with small cross-sections

UNITRONIC® 100: Low-frequency PVC data cable, LAPP UNITRONIC® core identification code, Grey, Flame retardant, For various applications

UNITRONIC® colour code
with protective conductor

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

UNITRONIC® 100
0028009
2 x 0.1432.812
0028010
3 x 0.143.24.217
0028012
5 x 0.143.7722
0028014
7 x 0.1449.827
0028015
10 x 0.1451441
0028019
24 x 0.147.233.694
0028025
52 x 0.141072.8198
0028030
3 x 0.253.87.521
0028031
7 x 0.254.917.548
0028032
10 x 0.256.42577
0028033
14 x 0.256.93595
0028034
16 x 0.257.340112
0028035
21 x 0.258.552.5139
0028036
24 x 0.25960163
0028037
27 x 0.259.267.5171
0028038
30 x 0.259.975187
0028039
36 x 0.2510.790235
0028040
40 x 0.2511.6100266
0028042
52 x 0.2512.5130343
0028044
61 x 0.2513.3152.5398
0028047
3 x 0.344.210.533
0028048
7 x 0.345.522.862
0028051
16 x 0.348.354.4131
Available from stock
In stock in Germany
Not available

Application range

  • These control and signal cables are used in the milliampere range for computer systems, electronic control equipment, office machines, balances etc. and wherever the thinnest possible control cables are required.

Product features

  • Robust, flexible and resistant outer sheath
  • Small outer diameter despite high number of cores
  • Flame-retardant according IEC 60332-1-2
  • 3 cores with earth wire (green-yellow)
    2 cores (black/blue)

Norm references / Approvals

  • Based on: VDE 0814 or VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Refer to Appendix T7 for the
    UNITRONIC® colour codes

Mutual capacitance

  • Approx. 120 nF/km

Inductivity

  • approx. 0.7 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Protective conductor

  • Green-yellow

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.