ÖLFLEX® SERVO FD 796 CP
Screened servo cable with PUR outer sheath for highly dynamic power chain application - certified
ÖLFLEX® SERVO FD 796 CP - Screened servo cable for high dynamic power chain application in harsh conditions with UL/CSA AWM and VDE certification
- Extended Line Performance - Long travel lengths or high acceleration
- Product range extension
Available from stock
In stock in Germany
Not available
Benefits
- Allows much faster speed and accelerations which increases the economic efficiency of the machines
- Suitable for use with servomotor product lines from leading drive manufacturers
- Low capacitance design enables longer cable connection between frequency converter and motor
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
- Copper braiding screens the cable against
electromagnetic interference
Application range
- Connecting cable between servo controller and motor
- In power chains or moving machine parts
- For use in assembling & pick-and-place machinery
- Particularly in wet areas of machine tools and transfer lines
- Assembly lines, production lines, in all kinds of machines
- For indoor and outdoor use
Product features
- Flammability:
UL/CSA: VW-1, FT1
IEC/EN: 60332-1-2 - Halogen-free materials
- Abrasion and notch-resistant
- Oil-resistant
Norm references / Approvals
- VDE - Reg. - No. 8591
(0027925,..926,..927,..930 pending)
UL AWM Style 20234
cULus AWM I/II A/B, 1000V 80° FT1
CSA AWM I/II A, 1000V 80° FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: polypropylene (PP)
- Individual design depending on the item:
Power cores without or with one or two individually shielded control core pairs twisted together in short lay lengths;
Power cores with control core triplet twisted together in short lay lengths - Non-woven wrapping
- Tinned-copper braiding
- PUR outer sheath, orange (RAL 2003)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
- Single-paired versions: individual design depending on the item black; white or brown; white
Double-paired versions: black with white numbers 5; 6; 7; 8
0.34 mm² pairs: WH/BN/GN/YE
Triplet: black with white numbers 1; 2; 3
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing:
up from 7.5 x outer diameter (up to 16mm²)
up from 10 x outer diameter (from 25mm²) - Fixed installation: 4 x outer diameter
Nominal voltage
- Power cores and control cores:
IEC U0/U: 600/1000 V - UL & CSA: 1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 2 kV
Protective conductor
- G = with GN-YE protective conductor
Temperature range
- Flexing: -40°C to +90°C
(UL/CSA: +80°C) - Fixed installation: -50°C to +90°C
(UL/CSA: +80°C)
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.