e-Shop

UNITRONIC® FD

Highly flexible cable for power chain use

UNITRONIC® FD: Low-frequency PVC data cable, highly flexible/ extra-finely wired, drag/ energy chain 2 to 8 m cycles, constant flexing/ bending, flame retardant

Power chain

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

UNITRONIC® FD
0027841
3 x 0.143.94.226
0027842
4 x 0.144.25.631
0027843
5 x 0.144.5735
0027844
7 x 0.145.19.850
0027845
10 x 0.146.11463
0027846
14 x 0.146.219.677
0027847
18 x 0.146.825.291
0027848
25 x 0.148.335125
0027855
2 x 0.254.3527
0027856
3 x 0.254.57.533
0027857
4 x 0.254.91040
0027858
5 x 0.255.312.545
0027859
7 x 0.256.117.559
0027860
10 x 0.257.42575
0027861
14 x 0.257.535108
0027863
18 x 0.258.545130
0027865
25 x 0.2510.462.5178
0027870
2 x 0.344.76.830
0027871
3 x 0.34510.243
0027872
4 x 0.345.413.657
0027873
5 x 0.345.91765
0027874
7 x 0.346.823.885
0027875
10 x 0.348.534117
0027876
14 x 0.348.647.6151
0027877
18 x 0.349.761.2182
0027878
25 x 0.3411.985250
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • Optimized cable construction for power chain use
  • Cost-effective solution

Application range

  • Automated production processes require data transmission cables that offer high
    flexibility and durability
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Low-adhesive surface
  • Flame-retardant according IEC 60332-1-2
  • Designed for 2 up to 8 million bending/unbending cycles in power chain applications

Norm references / Approvals

  • Based on VDE 0812
  • For travel distances up to 10 m
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation made of PVC
  • Non-woven wrapping
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 100 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.