e-Shop

UNITRONIC® FD CY

Screened highly flexible data transmission cable with PVC outer sheath for power chain use

UNITRONIC® FD CY: Low-frequency PVC data cable, highly flexible/ extra-finely wired, drag/ energy chain, constant flexing/ bending, screened, flame retardant

Power chainInterference signals

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

UNITRONIC® FD CY
0027411
3 x 0.144.514.137
0027412
4 x 0.144.815.542
0027413
5 x 0.145.118.347
0027414
7 x 0.145.727.655
0027416
10 x 0.146.739.363
0027418
14 x 0.146.845.396
0027420
18 x 0.147.454.1105
0027422
25 x 0.148.968.4163
0027425
2 x 0.254.914.939
0027426
3 x 0.255.118.846
0027427
4 x 0.255.521.353
0027428
5 x 0.255.93171
0027429
7 x 0.256.739.675
0027431
10 x 0.258.253.9100
0027434
14 x 0.258.364.2120
0027436
18 x 0.259.178.4167
0027438
25 x 0.2511101221
0027440
2 x 0.345.316.147
0027441
3 x 0.345.628.755
0027442
4 x 0.34635.776
0027443
5 x 0.346.539.180
0027444
7 x 0.347.452.7104
0027446
10 x 0.349.167.4115
0027448
14 x 0.349.285.3132
0027450
18 x 0.3410.399.7225
0027452
25 x 0.3412.5155327
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • Optimized cable construction for power chain use
  • Cost-effective solution
  • Overall braid minimises electrical
    interference

Application range

  • Automated production processes require data transmission cables that offer high flexibility and durability, as well as excellent screening
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines

Product features

  • Low-adhesive surface
  • Flame-retardant according IEC 60332-1-2
  • Designed for 2 up to 8 million bending/unbending cycles in power chain applications

Norm references / Approvals

  • Based on VDE 0812
  • For travel distances up to 10 m
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation made of PVC
  • Non-woven wrapping
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 110 nF/km
    C/S: approx. 110 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x Outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.