ÖLFLEX® FD 855 CP
Halogen-free, highly flexible and screened control cable with abrasion and oil resistant PUR sheath - certified
ÖLFLEX® FD 855 CP - Halogen-free and screened power and control cable for power chain use in harsh conditions with UL/cUL AWM certification
- Extended Line Performance - Long travel lengths or high acceleration
- EMC compliant copper screening
- UL/cUL certified for North America
Available from stock
In stock in Germany
Not available
Benefits
- Allows much faster speed and accelerations which increases the economic efficiency of the machines
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
- Multi-standard certification reduces part varieties and saves costs
- Copper screening complies with EMC requirements and protects against electromagnetic interference
Application range
- In power chains or moving machine parts
- Particularly in wet areas of machine tools and transfer lines
- For use in assembling & pick-and-place machinery
- Assembly lines, production lines, in all kinds of machines
- In EMC-sensitive environments
- For indoor and outdoor use
Product features
- Good mechanical, abrasion and notch-resistance
- Halogen-free and flame-retardant
(IEC 60332-1-2) - Resistant to oil and drilling fluids according to IEC 61892-4, Appendix D
- Flexible down to -40°C
- Low-adhesive surface
- EMC-compliant
Norm references / Approvals
- Based on VDE 0250 / 0285
- USA: UL AWM Style 21576 with add. VW-1
Canada: cUL AWM Style I/II A/B FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: TPE
- Cores twisted together in extremely short lay lengths
- Non-woven wrapping
- Inner sheath made of TPE
- Tinned-copper braiding
- PUR outer sheath, grey (similar RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- IEC U0/U: 300/500 V
- UL: 1000 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -40°C to +80°C
- Fixed installation: -50°C to +80°C
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.