e-Shop

ÖLFLEX® FD 90

Highly flexible, single core cable with PVC insulation and PVC sheath - certified for North America

ÖLFLEX® FD 90 - Single core power cable for versatile use in power chains with UL/CSA AWM certification.

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • Well-proven and reliable
  • AWM certification for USA and Canada

Oil-resistantPower chainUV-resistant

CECSARUC_RUEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® FD 90
0026600
109green-yellow96176
0026601
109black96176
0026603
1610.5green-yellow153.6240
0026604
1610.5black153.6240
0026607
2511.8green-yellow240361
0026608
2511.8black240361
0026610
3514.2green-yellow336482
0026611
3514.2black336482
0026613
5016.2green-yellow480660
0026614
5016.2black480660
0026616
7018.3green-yellow672898
0026617
7018.3black672898
0026619
9519.8green-yellow9121179
0026620
9519.8black9121179
0026622
12023.4green-yellow11521521
0026623
12023.4black11521521
0026625
15025.1green-yellow14401739
0026626
15025.1black14401739
0026628
18528.1green-yellow17762305
0026629
18528.1black17762305
0026634
24031.6green-yellow23042944
0026635
24031.6black23042944
0026640
30033.5green-yellow28803545
0026641
30033.5black28803545
Available from stock
In stock in Germany
Not available

Benefits

  • Multi-standard certification reduces part varieties and saves costs
  • Multifunctional application possibilities
  • Under consideration of the temperature range also suitable for flexible outdoor use
  • Also suitable for fixed installation where space is limited
  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers

Application range

  • In power chains or moving machine parts
  • For internal wiring of electric and electronic equipment in switch cabinets
  • Specially designed for power circuits of servomotors driven by frequency converters
  • This cable can substitute multi-core power cables where space requirements or minimum bending radii cause problems
  • Test systems in the automotive industry, vehicles and stationary fuel cell systems

Product features

  • Flame-retardant according to IEC 60332-1-2 & CSA FT1
  • High oil-resistance
  • Low-adhesive surface

Norm references / Approvals

  • Based on VDE 0250 / 0285
  • UL-AWM-Style 10107, cRU AWM II A/B FT1  ≥150mm²
  • CSA AWM IA/B IIA/B FT 1 ≤ 120 mm²
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Non-woven wrapping
  • Core insulation: PVC
  • PVC outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Black or green-yellow, other colours available on request

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 3 x outer diameter

Nominal voltage

  • IEC: U0/U 600/1000 V
  • UL & CSA: 600 V

Test voltage

  • 4000 V

Temperature range

  • Flexing: -5°C to +70°C (UL: +90°C)
  • Fixed installation: -40°C to +80°C
    (UL: +90°C)

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.