e-Shop

ÖLFLEX® CLASSIC FD 810 CP

Highly flexible, screened control cable with PVC insulation, inner sheath and abrasion and oil resistant PUR jacket

ÖLFLEX® CLASSIC FD 810 CP - Screened power and control cable for versatile use in power chains in hash environmental conditions

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • Oil resistant and abrasion-proof
  • EMC compliant copper screening

Mechanical resistanceOil-resistantPower chainInterference signalsUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC FD 810 CP
0026400
2 X 0.56.93370
0026401
3 G 0.57.33980
0026402
4 G 0.57.94694
0026403
5 G 0.58.454106
0026404
7 G 0.59.870138
0026405
12 G 0.511.3100194
0026419
2 X 0.757.33981
0026420
3 G 0.757.84895
0026421
4 G 0.758.459111
0026422
5 G 0.75969128
0026423
7 G 0.7510.790171
0026424
12 G 0.7512.4129244
0026425
16 G 0.7514.2186328
0026426
18 G 0.7514.9205356
0026427
25 G 0.7517.4271479
0026430
2 X 1.07.74693
0026431
3 G 1.08.257109
0026432
4 G 1.08.970129
0026433
5 G 1.09.881154
0026434
7 G 1.011.4110200
0026435
12 G 1.013.4182304
0026438
18 G 1.016.1254429
0026439
25 G 1.018.8365593
0026449
2 X 1.58.458112
0026450
3 G 1.5975133
0026451
4 G 1.59.991163
0026452
5 G 1.510.9112193
0026453
7 G 1.512.7145252
0026454
12 G 1.515.1247391
0026456
18 G 1.517.8348542
0026457
25 G 1.521.2498767
0026470
3 G 2.510.8119199
0026471
4 G 2.511.8161238
0026472
5 G 2.513.2194297
0026473
7 G 2.515.8262403
0026474
12 G 2.518.2410589
0026475
14 G 2.519.8490702
0026481
4 G 4.013.7238349
0026483
4 G 6.016.1318499
0026484
5 G 6.017.7410596
0026485
4 G 10.020.2521842
0026487
4 G 16.023.67801173
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • Various applications
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Additional robustness thanks to inner sheath
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • Power circuits for electrical equipments used in automation engineering
  • Suitable for use in measuring, control and regulating circuits
  • In dry, damp or wet interiors with normal mechanical stress conditions

Product features

  • Flame-retardant according to IEC 60332.1.2
  • High oil-resistance
  • Abrasion and notch-resistant
  • EMC-compliant
  • Low-adhesive surface

Norm references / Approvals

  • Core and outer sheath based on VDE 0245/0285
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in short lay lengths
  • Non-woven wrapping
  • PVC inner sheath
  • Tinned-copper braiding
  • PUR outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.