e-Shop

ÖLFLEX® CLASSIC FD 810 P

Highly flexible control cable with PVC core insulation and abrasion and oil resistant PUR sheath

ÖLFLEX® CLASSIC FD 810 P - Power and control cable for versatile use in power chains in hash environmental conditions

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • Oil resistant and abrasion-proof

Mechanical resistanceOil-resistantPower chainUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC FD 810 P
0026300
2 X 0.55.31036
0026301
3 G 0.55.71544
0026302
4 G 0.56.31953
0026303
5 G 0.56.82462
0026304
7 G 0.583482
0026305
12 G 0.59.558129
0026306
18 G 0.511.486.4185
0026319
2 X 0.755.71544
0026320
3 G 0.756.22255
0026321
4 G 0.756.82967
0026322
5 G 0.757.43780
0026323
7 G 0.758.951109
0026324
12 G 0.7510.687172
0026326
18 G 0.7512.7130247
0026327
25 G 0.7515.2181346
0026330
2 X 1.06.12052
0026331
3 G 1.06.62966
0026332
4 G 1.07.33982
0026333
5 G 1.084897
0026334
7 G 1.09.667117
0026335
12 G 1.011.4115211
0026338
18 G 1.013.9173310
0026339
25 G 1.016.4240426
0026341
34 G 1.018.9326.4571
0026342
41 G 1.020.6394684
0026343
50 G 1.022.3480822
0026344
65 G 1.025.46241058
0026349
2 X 1.56.82968
0026350
3 G 1.57.443.286
0026351
4 G 1.58.158106
0026352
5 G 1.59.172131
0026353
7 G 1.510.9101178
0026354
12 G 1.512.9173281
0026355
16 G 1.514.6230365
0026356
18 G 1.515.6259411
0026357
25 G 1.518.6360571
0026359
34 G 1.521.1489.6753
0026361
42 G 1.523629919
0026362
50 G 1.5257201093
0026370
3 G 2.5972135
0026371
4 G 2.51096168
0026372
5 G 2.511.2120206
0026373
7 G 2.513.6168286
0026374
12 G 2.516288453
0026375
14 G 2.517.2336525
0026381
4 G 4.011.7160252
0026382
5 G 4.013.1200309
0029200
1 G 6.06.457.684
0026383
4 G 6.013.9230377
0029210
1 G 10.07.796141
0026385
4 G 10.017.6384614
0026386
5 G 10.019.6480751
0029220
1 G 16.09.2160198
0026387
4 G 16.021615851
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • Various applications
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media

Application range

  • In power chains or moving machine parts
  • Particularly in wet areas of machine tools and transfer lines
  • Power circuits for electrical equipments used in automation engineering
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines
  • In dry, damp or wet interiors with normal mechanical stress conditions

Product features

  • Flame-retardant according IEC 60332-1-2
  • High oil-resistance
  • Abrasion and notch-resistant
  • Low-adhesive surface

Norm references / Approvals

  • Core and outer sheath based on VDE 0245/0285
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in short lay lengths
  • Non-woven wrapping
  • PUR outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.