e-Shop

ÖLFLEX® CLASSIC FD 810 CY

Highly flexible, screened control cable with PVC core insulation and PVC inner and outer sheath

ÖLFLEX® CLASSIC FD 810 CY - Screened power and control cable for versatile use in power chains

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • The classic for multi-functional use
  • EMC-compliant

Power chainInterference signals

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC FD 810 CY
0026200
2 X 0.56.93374
0026201
3 G 0.57.33984
0026202
4 G 0.57.94698
0026203
5 G 0.58.454110
0026204
7 G 0.59.870143
0026205
12 G 0.511.3100201
0026206
18 G 0.513.4153287
0026207
25 G 0.515.9202394
0026208
30 G 0.516.5228432
0026219
2 X 0.757.33985
0026220
3 G 0.757.84899
0026221
4 G 0.758.459116
0026222
5 G 0.75969133
0026223
7 G 0.7510.790178
0026224
12 G 0.7512.4129253
0026226
18 G 0.7514.9205368
0026227
25 G 0.7517.4271496
0026229
30 G 0.7518320549
0026230
2 X 1.07.74697
0026231
3 G 1.08.257114
0026232
4 G 1.08.970134
0026233
5 G 1.09.881159
0026234
7 G 1.011.4110207
0026235
12 G 1.013.4182314
0026238
18 G 1.016.1254443
0026239
25 G 1.018.8365612
0026240
26 G 1.018.8374625
0026241
34 G 1.021.5463787
0026242
41 G 1.023.2542918
0026243
50 G 1.025.36401120
0026249
2 X 1.58.458117
0026250
3 G 1.5975139
0026251
4 G 1.59.991169
0026252
5 G 1.510.9112201
0026253
7 G 1.512.7145262
0026254
12 G 1.515.1247404
0026255
16 G 1.516.8314503
0026256
18 G 1.517.8348560
0026257
25 G 1.521.2498793
0026259
34 G 1.523.97001005
0026270
3 G 2.510.8119207
0026271
4 G 2.511.8161247
0026272
5 G 2.513.2194307
0026273
7 G 2.515.8262418
0026281
4 G 4.013.7238360
0026282
5 G 4.015.3280436
0026283
4 G 6.016.1318514
0026285
4 G 10.020.2521824
0026287
4 G 16.023.67801207
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • For various applications
  • Good combination of quality and price
  • Additional robustness thanks to inner sheath
  • Copper screening complies with EMC requirements and protects against electromagnetic interference

Application range

  • In power chains or moving machine parts
  • Suitable for use in measuring, control and regulating circuits
  • Power circuits for electrical equipments used in automation engineering
  • Assembly lines, production lines, in all kinds of machines
  • Only for outdoor use within the indicated operating temperature range, with UV-protection

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface
  • EMC-compliant

Norm references / Approvals

  • Core and outer sheath based on VDE 0245/0285
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in layers in short lay lengths
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • Non-woven wrapping
  • PVC outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: 0°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.