e-Shop

ÖLFLEX® CLASSIC FD 810

Highly flexible control cable with PVC core insulation and PVC sheath

ÖLFLEX® CLASSIC FD 810 - Power and control cable for versatile use in power chains

  • Core Line Performance - Medium to increased travel lengths or acceleration
  • The classic for multi-functional use

Power chain

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC FD 810
0026100
2 X 0.55.31040
0026101
3 G 0.55.71548
0026102
4 G 0.56.319.258
0026103
5 G 0.56.82467
0026104
7 G 0.583488
0026105
12 G 0.59.558136
0026106
18 G 0.511.486.4195
0026107
25 G 0.513.7120274
0026108
30 G 0.514.3144312
0026109
34 G 0.515.6164359
0026110
50 G 0.518.5240515
0026119
2 X 0.755.71549
0026120
3 G 0.756.22260
0026121
4 G 0.756.82973
0026122
5 G 0.757.43786
0026123
7 G 0.758.951117
0026124
12 G 0.7510.687181
0026125
16 G 0.7512116234
0026126
18 G 0.7512.7130259
0026127
25 G 0.7515.2181363
0026130
2 X 1.06.11958
0026131
3 G 1.06.62972
0026132
4 G 1.07.33988
0026133
5 G 1.0848104
0026134
7 G 1.09.667142
0026135
12 G 1.011.4115221
0026136
14 G 1.012.3134.4258
0026137
16 G 1.013153287
0026138
18 G 1.013.9173324
0026139
25 G 1.016.4240445
0026140
26 G 1.016.4249.6459
0026141
34 G 1.018.9326.4595
0026142
41 G 1.020.6394712
0026143
50 G 1.022.3480854
0026144
65 G 1.025.46241097
0026149
2 X 1.56.82974
0026150
3 G 1.57.443.293
0026151
4 G 1.58.158114
0026152
5 G 1.59.172139
0026153
7 G 1.510.9101189
0026154
12 G 1.512.9173295
0026156
18 G 1.515.6259429
0026157
25 G 1.518.6360597
0026158
26 G 1.518.6374.4615
0026159
34 G 1.521.1489.6783
0026160
41 G 1.523613936
0026161
42 G 1.523629954
0026162
50 G 1.5257201134
0026170
3 G 2.5972145
0026171
4 G 2.51096179
0026172
5 G 2.511.2120218
0026173
7 G 2.513.6168303
0026174
12 G 2.516288473
0026175
14 G 2.517.2336548
0026180
3 G 4.010.6120214
0026181
4 G 4.011.7160266
0026182
5 G 4.013.1200325
0026183
4 G 6.013.9230.4396
0026184
5 G 6.015.5288484
0026185
4 G 10.017.6384644
0026186
5 G 10.019.6480785
0026187
4 G 16.021615922
0026188
5 G 16.023.67681133
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • For various applications
  • Good combination of quality and price
  • Low particle emission at moved chain application

Application range

  • In power chains or moving machine parts
  • Suitable for use in measuring, control and regulating circuits
  • Assembly lines, production lines, in all kinds of machines
  • In damp or wet interiors
  • Only for outdoor use within the indicated operating temperature range, with UV-protection

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low-adhesive surface

Norm references / Approvals

  • Core and outer sheath based on VDE 0245/0285
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: PVC
  • Cores twisted in layers in short lay lengths
  • Non-woven wrapping
  • PVC outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: 0°C to +70°C
  • Fixed installation: -40°C to +80°C

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.