ÖLFLEX® PETRO FD 865 CP
Halogen-free, highly flexible and screened control cable with abrasion and MUD-resistant PUR sheath - certified
ÖLFLEX® PETRO FD 865 CP - Screened, halogenfree power and control cable for power chain application, oil- and mud resistant according to NEK 606
- Extended Line Performance - Long travel lengths or high acceleration
-
Resistant to oil and drilling fluids
according to NEK TS 606:2016 (Oil & Mud) - EMC compliant copper screening
Available from stock
In stock in Germany
Not available
Benefits
- Especially suitable for contact with oil- and ester-based drilling muds as well as calcium bromide solutions
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Suitable for long horizontal drag chain travel distances
- Additional robustness thanks to inner sheath
- Wide temperature range for applications in harsh climatic environments
- Copper braiding screens the cable against
electromagnetic interference
Application range
- Permanently moved power chains or machine parts in harsh environment
- Onshore and offshore applications
- In wet areas within machinery and production or assembly lines
- For use in assembling & pick-and-place machinery
- For indoor and outdoor use
Product features
- Salt water-resistant according to UL 1309
- Halogen-free and flame-retardant
(IEC 60332-1-2) - Good weather, ozone, UV and oil resistance
- Good notch and abrasion resistance
- Flexible at low temperatures
- EMC-compliant
Norm references / Approvals
- DNV GL approved
- Resistant to oil and drilling fluids according to NEK TS 606:2016 and IEC 61892-4
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper
- Core insulation: TPE
- Cores twisted in short lay lengths
- Non-woven wrapping
- Inner sheath made of TPE
- Tinned copper screen braiding
- Outer sheath made of robust special polymer, colour black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Extra-fine wire acc. to VDE 0295, class 6/ IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -50°C to +80°C
- Fixed installation: -60°C to +80°C
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.