e-Shop

ÖLFLEX® ROBUST 215 C

Proven all-weather control cable - screened and resistant to a wide range of chemical media

ÖLFLEX® ROBUST 215 C - Screened control cable, weather, bio oil, detergent and hot water resistant for use in food & beverage industry and composting plants

  • Good weather resistance
  • Good chemical resistance please see Appendix T1
  • EMC compliant copper screening

Suitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantInterference signalsUV-resistant

CEECOLABEAC

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® ROBUST 215 C
0022700
2 X 0.55.93642
0022701
3 G 0.56.24352
0022702
3 X 0.56.24352
0022703
4 G 0.56.64959
0022704
4 X 0.56.64959
0022705
5 G 0.57.15768
0022706
5 X 0.57.15768
0022708
7 G 0.57.76985
0022709
7 X 0.57.76985
0022711
12 G 0.510.1104136
0022712
18 G 0.511.8141189
0022713
25 G 0.513.7211265
0022717
2 X 0.756.34350
0022718
3 G 0.756.65260
0022719
3 X 0.756.65260
0022720
4 G 0.757.16172
0022721
4 X 0.757.16172
0022722
5 G 0.757.97288
0022723
5 X 0.757.97288
0022724
7 G 0.758.589110
0022725
7 X 0.758.589110
0022727
12 G 0.7511.1138177
0022728
18 G 0.7513211247
0022729
25 G 0.7515.1280347
0022730
34 G 0.7517.5380460
0022733
2 X 1.06.65160
0022734
3 G 1.06.96270
0022735
3 X 1.06.96270
0022736
4 G 1.07.47485
0022737
4 X 1.07.47485
0022738
5 G 1.08.388103
0022739
5 X 1.08.388103
0022740
7 G 1.08.9112131
0022742
12 G 1.011.7185213
0022743
18 G 1.014.1268321
0022744
25 G 1.016.2354425
0022748
2 X 1.57.26571
0022749
3 G 1.57.68290
0022750
3 X 1.57.68290
0022751
4 G 1.58.4100114
0022752
4 X 1.58.4100114
0022753
5 G 1.59.1119136
0022754
5 X 1.59.1119136
0022756
7 G 1.510154177
0022757
7 X 1.510154177
0022760
12 G 1.513.4268290
0022761
18 G 1.515.8373435
0022762
25 G 1.518.2530579
0022763
34 G 1.521.2683797
0022767
3 G 2.59.1118134
0022768
4 G 2.510147169
0022769
5 G 2.511.1176207
0022770
7 G 2.512253270
0022774
4 G 4.011.9190258
0022776
4 G 6.014.5290392
0022777
4 G 10.017.5458602
0022778
4 G 16.020.2736.6928
0022771
4 G 25.025.11,126.71411
0022780
4 G 35.02815401883
Available from stock
In stock in Germany
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Agricultural equipment
  • For indoor and outdoor use
  • In EMC-sensitive environments
    (electromagnetic compatibility)

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Flexible down to -40°C
  • Low-capacitance design
  • Number-coded cores

Norm references / Approvals

  • Based on VDE 0250 / 0285
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry
  • Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation made of modified PP
  • Cores twisted in layers
  • Halogen-free plastic foil wrapping
  • Tinned copper screen braiding
  • Outer sheath made of special TPE
  • Sheath colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • Core/core: 4000 V
  • Core/screen: 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -40°C to +80°C
  • Fixed installation: -50°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G16 max. 600 m; ≥ 4G25 max. 300 m; ≥ 4G50 max. 250 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.