ÖLFLEX® ROBUST 215 C
Proven all-weather control cable - screened and resistant to a wide range of chemical media
ÖLFLEX® ROBUST 215 C - Screened control cable, weather, bio oil, detergent and hot water resistant for use in food & beverage industry and composting plants
- Good weather resistance
- Good chemical resistance please see Appendix T1
- EMC compliant copper screening
Available from stock
In stock in Germany
Not available
Benefits
- Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
- Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
- Good resistance to ammonia compounds and bio-gases
- Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
- Well-suited to steam cleaning
Application range
- Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Agricultural equipment
- For indoor and outdoor use
- In EMC-sensitive environments
(electromagnetic compatibility)
Product features
- Good chemical resistance to ester-based hydraulic fluids
- Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
- Flexible down to -40°C
- Low-capacitance design
- Number-coded cores
Norm references / Approvals
- Based on VDE 0250 / 0285
- Certified resistance to disinfection and cleaning solutions used in food and beverage industry
- Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2
Product Make-up
- Fine-wire, bare copper conductor
- Core insulation made of modified PP
- Cores twisted in layers
- Halogen-free plastic foil wrapping
- Tinned copper screen braiding
- Outer sheath made of special TPE
- Sheath colour: black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Black with white numbers acc. to VDE 0293-334
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- Core/core: 4000 V
- Core/screen: 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -40°C to +80°C
- Fixed installation: -50°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Single lengths for sizes: ≥ 4G16 max. 600 m; ≥ 4G25 max. 300 m; ≥ 4G50 max. 250 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.