e-Shop

ÖLFLEX® ROBUST 200

Proven all-weather connection cable - resistant against a variety of chemical media

ÖLFLEX® ROBUST 200 - Power cable, weather, bio oil, detergent and hot water resistant for use in food & beverage industry and composting plants

  • Good weather resistance
  • Good chemical resistance please see Appendix T1
  • Voltage class 450/750 V

Suitable for outdoor useGood chemical resistanceHalogen-freeCold-resistantUV-resistant

CEECOLABEAC

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® ROBUST 200
0021800
2 X 1.0819.265
0021801
3 G 1.08.42979
0021802
4 G 1.09.238.496
0021803
5 G 1.01048113
0021805
2 X 1.58.62978
0021806
3 G 1.59.14397
0021807
4 G 1.59.958122
0021808
5 G 1.510.872146
0021809
7 G 1.513.5101208
0021810
2 X 2.59.848114
0021811
3 G 2.510.472144
0021812
4 G 2.511.596181
0021813
5 G 2.513.1120222
0021814
7 G 2.515.9168312
0021816
3 G 4.012.4115.2215
0021817
4 G 4.014154273
0021818
5 G 4.015.8192333
0021822
4 G 6.015.7230378
0021823
5 G 6.017.2288463
0021825
4 G 10.019.4384570
0021826
5 G 10.021.4480770
0021828
4 G 16.022.4614885
0021829
5 G 16.024.67681100
0021831
4 G 25.0279601365
0021833
4 G 35.029.713441773
0021836
4 G 50.036.219203454
Available from stock
In stock in Germany
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Agricultural equipment
  • For indoor and outdoor use

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Flexible down to -40°C
  • Low-capacitance design
  • Colour-coded up to 5 cores

Norm references / Approvals

  • Based on EN 50525-2-51
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry
  • Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation made of modified PP
  • Cores twisted in layers
  • Outer sheath made of special TPE
  • Sheath colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -40°C to +80°C
  • Fixed installation: -50°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G16 max. 600 m; ≥ 4G25 max. 300 m; ≥ 4G50 max. 250 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.