e-Shop

ÖLFLEX® CLASSIC 100 SY

Colour-coded PVC control cable with steel wire braiding

ÖLFLEX® CLASSIC 100 SY - flexible PVC cable, colour coded with steel wire braid, power and control cable for various applications

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Steel wire braiding for extra mechanical protection

Good chemical resistanceMechanical resistance

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC 100 SY; U0/U: 300/500 V
0016022
2 X 0.758.214.497
0016023
3 G 0.758.521.6108
00160243
4 G 0.759.228.8126
00160253
5 G 0.759.736146
0016027
7 G 0.7510.350172
0016031
12 G 0.7512.986260
0016042
2 X 1.08.519.2137
0016043
3 G 1.08.829154
00160443
4 G 1.09.538.4180
00160453
5 G 1.010.148202
0016047
7 G 1.01167242
0016064
2 X 1.59.329172
0016065
3 G 1.59.743191
00160663
4 G 1.510.258217
00160673
5 G 1.511.172268
0016069
7 G 1.511.9101311
0016072
12 G 1.515.4173499
0016075
18 G 1.517.6259652
0016077
25 G 1.520.3360913
ÖLFLEX® CLASSIC 100 SY; U0/U: 450/750 V
0016087
2 X 2.512.148245
0016088
3 G 2.512.672278
00160893
4 G 2.513.996339
00160903
5 G 2.515.2120397
0016092
7 G 2.516.3168470
0016101
2 X 4.013.676.8329
00161023
4 G 4.015.7154457
00161033
5 G 4.017.1192545
0016106
3 G 6.015.8173544
00161073
4 G 6.017.2230687
00161083
5 G 6.018.8288798
00161103
4 G 10.021.33841009
00161113
5 G 10.023.34801197
00161133
4 G 16.024.16141384
00161143
5 G 16.026.87681740
00161163
4 G 25.029.49602021
00161173
5 G 25.032.612002464
00161183
4 G 35.032.413442570
00161193
5 G 35.03616803185
00161203
4 G 50.038.819203514
Available from stock
In stock in Germany
Not available

Benefits

  • Extra mechanical protection due to braided steel wire

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Areas with high mechanical stress

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm references / Approvals

  • Based on IEC 60227-5 and EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC inner sheath, grey
  • Braid of galvanized steel wires
  • PVC outer sheath, transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: ÖLFLEX® colour code, refer to Appendix T7

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • Up to 1.5 mm²: U0/U: 300/500 V
  • From 2.5 mm²: U0/U: 450/750 V 
    From 2.5 mm², in the case of fixed and protected installations: U0/U: 600/1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G35 max. 500 m; ≥ 4G95 max. 400 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.