e-Shop

ÖLFLEX® 150 CY

Screened and oil-resistant multi-standard cable with H05VVC4V5-K and AWM approval

ÖLFLEX® 150 CY - H05VVC4V5-K harmonised PVC control cable with UL/CSA AWM, oil-resistant, screened and flexible for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VVC4V5-K and UL recognized
  • EMC-compliant

Good chemical resistanceOil-resistantInterference signals

CECSAHARRUECOLABEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® 150 CY
0015602
2 X 0.758.540109
0015603
3 G 0.758.951125
0015604
4 G 0.759.670157
0015605
5 G 0.7510.377180
0015607
7 G 0.7512.393226
0015612
12 G 0.7514.8155325
0015702
2 X 1.08.846.4121
0015703
3 G 1.09.476145
0015704
4 G 1.01080180
0015705
5 G 1.01195203
0015707
7 G 1.013118273
0015712
12 G 1.015.6195425
0015802
2 X 1.51059.2151
0015803
3 G 1.510.584159
0015804
4 G 1.511.494.8211
0015805
5 G 1.512.7122241
0015807
7 G 1.515.1143306
0015812
12 G 1.517.8254480
0015903
3 G 2.511.9120245
0015904
4 G 2.513.2170295
0015905
5 G 2.514.7205365
0015907
7 G 2.517.5241480
Available from stock
In stock in Germany
Not available

Benefits

  • Wide application range due to multiple certifications

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • In EMC-sensitive environments
    (electromagnetic compatibility)
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product features

  • Flame-retardant according to IEC 60332-1-2
    and UL 1581 §1061 Cable Flame Test
  • Oil-resistant according to EN 50363-4-1: TM5
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)

Norm references / Approvals

  • H05VVC4V5-K (EN 50525-2-51)
  • UL AWM Style 21098
    CSA AWM I A/B II A/B
  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • HAR U0/U: 300/500 V
  • UL/CSA: 600 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing:
    HAR: -5°C to +70°C
    UL/CSA: +90°C
  • Fixed installation:
    HAR: -40°C to +70°C
    UL/CSA: +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.