e-Shop

ÖLFLEX® 440 P

Abrasion- and oil-resistant all-weather control cable with TPE core insulation and PUR sheath - VDE certified

ÖLFLEX® 440 P - PUR control cable for indoor and outdoor use - cold flexible, abrasion resistant, flame retardant and halogen-free with VDE certification

  • The robust multi-purpose control cable
  • Halogen-free and flame-retardant
  • VDE-tested and registered

Suitable for outdoor useHalogen-freeCold-resistantMechanical resistanceOil-resistantUV-resistant

CEVDE auditedEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® 440 P
0012800
2 X 0.55.81039
0012801
3 G 0.56.11446
0012802
4 G 0.56.61953
0012803
5 G 0.57.32465
0012804
7 G 0.58.83492
0012805
12 G 0.510.958149
0012806
18 G 0.512.986207
0012807
25 G 0.515.7120274
0012813
2 X 0.756.21448
0012814
3 G 0.756.52253
0012815
4 G 0.757.12967
0012816
5 G 0.7583681
0012817
7 G 0.759.750119
0012818
12 G 0.7511.786193
0012819
18 G 0.7514.1130269
0012820
25 G 0.7517.1180378
0012825
2 X 1.06.51957
0012826
3 G 1.06.92961
0012827
4 G 1.07.73882
0012828
5 G 1.08.448107
0012829
7 G 1.010.267138
0012830
12 G 1.012.6115215
0012831
18 G 1.014.9173328
0012832
25 G 1.018.1240479
0012833
34 G 1.020.6326616
0012834
41 G 1.022.4394727
0012837
2 X 1.57.12973
0012838
3 G 1.57.54396
0012839
4 G 1.58.458105
0012840
5 G 1.59.472133
0012841
7 G 1.511.4101175
0012842
12 G 1.514173309
0012843
18 G 1.516.6259458
0012844
25 G 1.520.1360635
0012846
41 G 1.525.15901003
0012850
3 G 2.59.272142
0012851
4 G 2.51096184
0012852
5 G 2.511.2120220
0012853
7 G 2.513.8168294
0012854
12 G 2.516.9288489
Available from stock
In stock in Germany
Not available

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide temperature range for applications in harsh climatic environments
  • VDE-tested characteristics

Application range

  • Industrial machinery and machine tools
  • Very suitable for oily wet areas within machinery and production lines that are subject to normal mechanical stress
  • Construction machinery
  • Agricultural equipment
  • For indoor and outdoor use

Product features

  • Resistant to oil and drilling fluids according to IEC 61892-4, Appendix D
  • Abrasion and notch-resistant
  • Halogen-free and flame-retardant
    (IEC 60332-1-2)
  • Resistant to hydrolysis and microbes
  • Flexible down to -40°C

Norm references / Approvals

  • VDE reg. no. 6582
  • Suitable for use in fresh water down to 10 m depth at max. water temperature of +40 °C according to EN 50565-2

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation: TPE
  • Cores twisted in layers
  • Special polyurethane outer sheath (PUR)
  • Sheath colour: Grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 12.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.