e-Shop

ÖLFLEX® CLASSIC 100 300/500 V

Colour-coded PVC control cable

ÖLFLEX® CLASSIC 100 - flexible PVC cable, colour coded. Control cable for various applications, 300/500V, also for YSLY or YY

  • CPR: Article number choice under www.lappkabel.com/cpr
  • For nominal voltage U0/U: 450/750V or higher conductor cross-sections see ÖLFLEX® CLASSIC 100 450/750V

Good chemical resistanceTorsion-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® CLASSIC 100 300/500 V
00100004
2 X 0.54.89.635
00100014
3 G 0.55.114.442
00101224
3 X 0.55.114.442
00100024
4 G 0.55.719.254
00101234
4 X 0.55.719.254
00100034
5 G 0.56.22463
00101244
5 X 0.56.22463
0010004
6 G 0.56.728.873
0010005
7 G 0.56.733.681
0010006
8 G 0.5838.497
0010007
10 G 0.58.648116
0010008
12 G 0.58.958133
0010009
14 G 0.59.567151
0010010
16 G 0.51076169
0010011
21 G 0.511.799223
0010012
24 G 0.512.4114254
0010016
40 G 0.515.4192404
00100214
2 X 0.755.414.445
00100224
3 G 0.755.721.655
00101254
3 X 0.755.721.655
00100234
4 G 0.756.228.866
00101264
4 X 0.756.228.866
00100244
5 G 0.756.73679
00101274
5 X 0.756.73679
0010025
6 G 0.757.343.3104
0010026
7 G 0.757.350.4109
0010027
8 G 0.758.856123
0010028
9 G 0.759.463144
0010029
10 G 0.759.672153
0010030
12 G 0.759.986.4176
0010031
15 G 0.7510.9108211
0010032
18 G 0.7511.7129.6268
0010033
21 G 0.7513151293
0010034
25 G 0.7513.8180374
0010036
40 G 0.7517.3288571
0010037
50 G 0.7519.2360698
00100414
2 X 1.05.719.253
00100424
3 G 1.0628.865
00102034
3 X 1.0628.865
00100434
4 G 1.06.538.479
00102044
4 X 1.06.538.479
00100444
5 G 1.07.14894
00102054
5 X 1.07.14894
0010045
6 G 1.0858124
0010046
7 G 1.0867131
0010047
8 G 1.09.577146
0010049
10 G 1.010.296183
0010050
12 G 1.010.5115215
0010052
16 G 1.011.8154282
0010053
18 G 1.012.7173315
0010054
20 G 1.013.4192350
0010056
25 G 1.014.7240449
00100634
2 X 1.56.328.868
00100644
3 G 1.56.743.284
00101284
3 X 1.56.743.284
00100654
4 G 1.57.257.6104
00101294
4 X 1.57.257.6104
00100664
5 G 1.58.172128
00101304
5 X 1.58.172128
0010068
7 G 1.58.9101166
0010069
8 G 1.510.6115205
0010071
12 G 1.512173307
0010072
14 G 1.512.7202349
0010074
18 G 1.514.4259465
0010076
25 G 1.516.9360655
1120800
2 X 2.57.548100
1120801
3 G 2.58.172132
1120802
4 G 2.58.996163
1120803
5 G 2.510120200
1120804
7 G 2.511.1168267
1120805
2 X 4.09.277160
1120806
3 G 4.09.9115.2201
1120807
4 G 4.010.8153.6263
1120808
5 G 4.012.1192315
1120809
7 G 4.013.4269407
1120810
3 G 6.011.7174289
1120811
4 G 6.013230352
1120812
5 G 6.014.5288470
1120813
7 G 6.016403600
1120814
3 G 10.014.6288466
1120815
4 G 10.016.2384590
1120816
5 G 10.018.1480722
1120817
3 G 16.017460.8720
1120818
4 G 16.018.8614.41067
1120819
5 G 16.021.27681370
1120820
3 G 25.0217201250
1120821
4 G 25.023.59601582
1120822
5 G 25.026.412001998
1120823
3 G 35.023.710081700
1120824
4 G 35.026.413442106
1120825
5 G 35.029.616802635
1120826
3 G 50.029.114402200
1120827
4 G 50.032.419202800
1120828
5 G 50.036.524003600
Available from stock
In stock in Germany
Not available

Benefits

  • Space-saving installation due to small cable diameters
  • High electrical performance due to 4 kV test voltage
  • HIgh flexibility due to short-twisted conductor layers

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
    Power stations
  • Dry or damp rooms that are subject to medium mechanical loads
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
  • High-quality alternative to control cable types YSLY or YY

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good chemical resistance, see catalogue appendix T1

Norm references / Approvals

  • Based on EN 50525-2-51
  • Based on EN 50525-2-11

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC insulation LAPP P8/1
  • Cores twisted in layers
  • PVC outer sheath, grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: ÖLFLEX® colour code, refer to Appendix T7

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Torsion movement in WTG

  • TW-0 & TW-1, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 5G50 max. 500 m; ≥ 5G95 max. 400; ≥ 3G120 max. 500 m; ≥ 4G120 max. 300; ≥ 4G185 max. 250 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.