PRODUCT OF THE MONTH - ÖLFLEX® SERVO 769 CP
ÖLFLEX® SERVO FD 796 CP
This EMC-compliant servo cable, allows much faster speed and acceleration which increases the economic efficiency of the machines. It has an Extended Line for heavy duty in power chain applications due to its PUR sheath, making it an ideal solution in fast paced production and assembly lines.
Polyurethane sheathing offers a tear resistant material with high tensile strength combined with a high resistance to tangling and knotting.
This cable has also proven to work particularly well in wet areas of machine tools and transfer lines.
Other features include:
- Oil resistance
- Halogen Free
- Prevention of interference of signals
- UV resistance
For more information regarding this cable please visit our SERVO FD 796CP product page or contact our sales team at sales@lapplimited.com to request a sample.