Special applications
- Special single cores
- Commercial vehicles
- Rolling stock
- ÖLFLEX® TRAIN 301 TW 300V
- ÖLFLEX® TRAIN 310 TW-P 300V
- ÖLFLEX® TRAIN 315 C TW-P 300V
- ÖLFLEX® TRAIN 317 C TW-P 300V
- ÖLFLEX® TRAIN 320 TW-E 300V
- ÖLFLEX® TRAIN 325 C TW-E 300V
- ÖLFLEX® TRAIN 327 C TW-E 300V
- ÖLFLEX® TRAIN 331 600V
- ÖLFLEX® TRAIN 340 600V
- ÖLFLEX® TRAIN 345 C 600V
- ÖLFLEX® TRAIN 350 300V
- ÖLFLEX® TRAIN 355 C 300V
- ÖLFLEX® TRAIN 361 1,8kV
- ÖLFLEX® TRAIN 371 1,8kV
- ÖLFLEX® TRAIN 381 3,6kV
- ÖLFLEX® TRAIN HT 150 F 1,8kV
- ÖLFLEX® TRAIN HT 150 F 3,6kV
- ÖLFLEX® TRAIN HT 150 FF 1,8kV
- ÖLFLEX® TRAIN HT 150 FF 3,6kV
- ÖLFLEX® TRAIN HT 150 FX 3,6kV
- UNIRAIL S 50264-3-1 600V M FR
- UNIRAIL S 50264-3-2 600V MM FR
- UNIRAIL S 50264-3-2 600V MMS FR
- UNIRAIL S 50264-3-2 300V MM FR
- UNIRAIL S 50264-3-2 300V MMS FR
- Photovoltaic
- Wind energy
- eMobility
- Temperature measurement (extension and compensating cables)