e-Shop

HITRONIC® HVN Outdoor Cable

Outdoor cable with stranded loose tubes and non-metallic strain relief

HITRONIC® HVN outdoor cable, with stranded loose tubes, rodent protection, dielectric; A-DQ(ZN)B2Y with n x 12 fibres

  • For outdoor applications
  • Suitable for direct burial
  • Telecommunication cable, high number of fibers (up to 144)

Halogen-freeMechanical resistanceLow weightOptimum strain reliefUV-resistantWaterproof

Article number Article designationFibre typeNumber of fibresOuter diameter [mm]Weight (kg/km)Base Unit

Price (base price)

Multimode G 50 OM3
26600324
HITRONIC® HVN5000 2x12G 50/125 OM350/125 OM3241164
26600348
HITRONIC® HVN5000 4x12G 50/125 OM350/125 OM3481184
Multimode G 50 OM2
26600224
HITRONIC® HVN5000 2x12G 50/125 OM250/125 OM2241164
26600248
HITRONIC® HVN5000 4x12G 50/125 OM250/125 OM2481184
Single-mode E 9 OS2
26600924
HITRONIC® HVN5000 2x12E 9/125 OS29/125 OS2241164
26600948
HITRONIC® HVN5000 4x12E 9/125 OS29/125 OS2481184
HVN Telecom Single-mode E 9 OS2
26601924
HITRONIC® HVN1500 2x12E 9/125 OS29/125 OS22410.589
26601948
HITRONIC® HVN1500 4x12E 9/125 OS29/125 OS24810.591
26601972
HITRONIC® HVN2000 6x12E 9/125 OS29/125 OS27210.897
26601996
HITRONIC® HVN2000 8x12E 9/125 OS29/125 OS29611.9121
26601944
HITRONIC® HVN2000 12x12E 9/125 OS29/125 OS214414.3183
Available from stock
In stock in Germany
Not available

Benefits

  • Suitable for direct burial
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight
  • Suitable for blowing-in technic
    (low friction outer sheath)
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Application range

  • For outdoor use
  • Campus backbone
  • WAN applications
  • Industrial environments
  • Methods of Deployment: empty plastic pipes, ducts and trays

Product features

  • Stranded loose tubes with up to 144 fibres
    (12 loose tubes with each 12 fibres)
  • Colour-coded fibres and loose tubes
  • Longitudinal watertight
  • Rodent-protection
  • Robust, halogen-free outer sheath

Product Make-up

  • Up to 12 stranded gel-filled loose tubes
  • Central GRP strength element
  • Water-blocking reinforced glass yarn strain relief
  • PE outer sheath
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • Primary coated fibre: 250µm
  • Cable: see table

Core identification code

  • Fibre colour code see
    data sheet

Fibre type

  • GOF - Glass Optical Fibre

Standard designation

  • A-DQ(ZN)B2Y

Optical values

  • see data sheet

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Temperature range

  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • The cables can also be supplied as pre-terminated fibre optic trunks.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Other models are available upon request.