e-Shop

HITRONIC® HQW-Plus Armoured Outdoor Cable

Outdoor cable with corrugated steel tape, central loose tube, non-metallic strain relief and PE inner and outer sheath

HITRONIC® HQW-Plus armoured outdoor cable, central loose tube, corrugated steel tape, inner and outer sheath; A-DQ(ZN)B2Y(SR)2Y

cable with corrugated steel tape (CST) for increased mechanical stress

Halogen-freeMechanical resistanceLow weightOptimum strain reliefUV-resistantWaterproof

Article number Article designationFibre typeNumber of fibresOuter diameter [mm]Weight (kg/km)Base Unit

Price (base price)

Multimode G 50 OM3
27920304
HITRONIC® HQW-Plus3000 4G 50/125 OM350/125 OM349.695
27920308
HITRONIC® HQW-Plus3000 8G 50/125 OM350/125 OM389.695
27920312
HITRONIC® HQW-Plus3000 12G 50/125 OM350/125 OM3129.695
27920324
HITRONIC® HQW-Plus3000 24G 50/125 OM350/125 OM32412.6135
Multimode G 50 OM2
27920204
HITRONIC® HQW-Plus3000 4G 50/125 OM250/125 OM249.695
27920208
HITRONIC® HQW-Plus3000 8G 50/125 OM250/125 OM289.695
27920212
HITRONIC® HQW-Plus3000 12G 50/125 OM250/125 OM2129.695
27920224
HITRONIC® HQW-Plus3000 24G 50/125 OM250/125 OM22412.6135
Multimode G 62.5 OM1
27920104
HITRONIC® HQW-Plus3000 4G 62.5/125 OM162.5/125 OM149.695
27920108
HITRONIC® HQW-Plus3000 8G 62.5/125 OM162.5/125 OM189.695
27920112
HITRONIC® HQW-Plus3000 12G 62.5/125 OM162.5/125 OM1129.695
27920124
HITRONIC® HQW-Plus3000 24G 62.5/125 OM162.5/125 OM12412.6135
Single-mode E 9 OS2
27920904
HITRONIC® HQW-Plus3000 4E 9/125 OS29/125 OS249.695
27920908
HITRONIC® HQW-Plus3000 8E 9/125 OS29/125 OS289.695
27920912
HITRONIC® HQW-Plus3000 12E 9/125 OS29/125 OS2129.695
27920924
HITRONIC® HQW-Plus3000 24E 9/125 OS29/125 OS22412.6135
Available from stock
In stock in Germany
Not available

Benefits

  • Additional sheath protects the fibres for use in harsh environments
  • Armouring provides excellent protection
    against high mechanical stress and rodents
  • Suitable for direct burial
  • UV-resistant
    longitudinally and laterally watertight

Application range

  • For outdoor use
  • Harsh industrial environment
  • Campus backbone
  • WAN applications
  • Methods of Deployment: empty plastic pipes, ducts and trays

Product features

  • Central loose tube with up to 24 fibres
  • Colour-coded fibres
  • Longitudinal watertight
  • Excellent rodent protection
  • Robust, halogen-free outer sheath

Product Make-up

  • Gel-filled loose tube
  • Water-blocking reinforced glass yarn strain relief
  • Corrugated steel tape armour
  • PE inner and outer sheaths
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • Primary coated fibre: 250µm
  • Cable: see table

Core identification code

  • Fibre colour code see
    data sheet

Fibre type

  • GOF - Glass Optical Fibre

Standard designation

  • A-DQ(ZN)B2Y(SR)2Y

Optical values

  • see data sheet

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Permissible tensile force

  • Fixed installation: 3000 N
  • Short-term: 5000 N

Temperature range

  • Fixed installation: -40°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.