HITRONIC® HQW Armoured Outdoor Cable

HITRONIC® HQW armoured outdoor cable with loose tubes, steel corrugated tape, rodent protection; A-DQ(ZN)(SR)2Y

  • A-DQ(ZN)(SR)2Y
  • Double-sheathed outdoor cable with corrugated steel tape armour, and non-metallic strength elements

Waterproof Optimum strain relief Low weight Mechanical resistance Halogen-free

Article number Article designation Fibre type Number of fibres Outer diameter (mm) Weight (kg/km) Base Unit Price (base price)
Multimode G 50 OM3
27900304
HITRONIC® HQW3000 4G 50/125 OM3 50/125 OM3 4 9.6 88
27900308
HITRONIC® HQW3000 8G 50/125 OM3 50/125 OM3 8 9.6 88
27900312
HITRONIC® HQW3000 12G 50/125 OM3 50/125 OM3 12 9.6 88
27900324
HITRONIC® HQW3000 24G 50/125 OM3 50/125 OM3 24 9.6 88
Multimode G 50 OM2
27900204
HITRONIC® HQW3000 4G 50/125 OM2 50/125 OM2 4 9.6 88
27900208
HITRONIC® HQW3000 8G 50/125 OM2 50/125 OM2 8 9.6 88
27900212
HITRONIC® HQW3000 12G 50/125 OM2 50/125 OM2 12 9.6 88
27900224
HITRONIC® HQW3000 24G 50/125 OM2 50/125 OM2 24 9.6 88
Multimode G 62.5 OM1
27900104
HITRONIC® HQW3000 4G 62.5/125 OM1 62.5/125 OM1 4 9.6 88
27900108
HITRONIC® HQW3000 8G 62.5/125 OM1 62.5/125 OM1 8 9.6 88
27900112
HITRONIC® HQW3000 12G 62.5/125 OM1 62.5/125 OM1 12 9.6 88
27900124
HITRONIC® HQW3000 24G 62.5/125 OM1 62.5/125 OM1 24 9.6 88
Single-mode E 9 OS2
27900904
HITRONIC® HQW3000 4E 9/125 OS2 9/125 OS2 4 9.6 88
27900908
HITRONIC® HQW3000 8E 9/125 OS2 9/125 OS2 8 9.6 88
27900912
HITRONIC® HQW3000 12E 9/125 OS2 9/125 OS2 12 9.6 88
27900924
HITRONIC® HQW3000 24E 9/125 OS2 9/125 OS2 24 9.6 88
Available from stock
Available soon
Not available

Benefits

  • Armouring provides excellent protection
    against high mechanical stress and rodents
  • Suitable for direct burial
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight

Application range

  • For outdoor use
  • Campus backbone
  • WAN applications
  • Industrial environments
  • Methods of Deployment: empty plastic pipes, ducts and trays

Product features

  • Central loose tube with up to 24 fibres
  • Colour-coded fibres
  • Longitudinal watertight
  • Excellent rodent protection
  • Robust, halogen-free outer sheath

Product Make-up

  • Gel-filled loose tube
  • Water-blocking reinforced glass yarn strain relief
  • Corrugated steel tape armour
  • PE outer sheath
  • Colour: black (RAL 9005)

Classification

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Permissible tensile force

  • Fixed installation: 3000 N
  • Short-term: 5000 N

Temperature range

  • Fixed installation: -40°C to +70°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
The cables can also be supplied as pre-terminated fibre optic trunks.
Photographs are not to scale and do not represent detailed images of the respective products.
* Prices are net prices without VAT and surcharges. Sale to business customers.