HITRONIC® HUN Universal Cable

HITRONIC® HUN Universal cabel with central loose tube, rodent protection, dielectric; A/J-DQ(ZN)BH or U-DQ(ZN)BH

  • A/J-DQ(ZN)BH or U-DQ(ZN)BH
  • Universal cable with central or
    stranded loose tube and
    non-metallic strain relief

Waterproof UV-resistant Optimum strain relief Low weight Heat-resistant Halogen-free

Article number Article designation Fibre type Number of fibres Outer diameter (mm) Weight (kg/km) Base Unit Price (base price)
Multimode G 50 OM3 - central loose tube
27400304
HITRONIC® HUN1500 4G 50/125 OM3 50/125 OM3 4 7.3 53
27400308
HITRONIC® HUN1500 8G 50/125 OM3 50/125 OM3 8 7.3 53
27400312
HITRONIC® HUN1500 12G 50/125 OM3 50/125 OM3 12 7.3 53
27400324
HITRONIC® HUN1500 24G 50/125 OM3 50/125 OM3 24 8.3 60
Multimode G 50 OM3 - stranded loose tubes
26400324
HITRONIC® HUN1500 2x12G 50/125 OM3 50/125 OM3 24 10.1 84
26400348
HITRONIC® HUN1500 4x12G 50/125 OM3 50/125 OM3 48 11 109
Multimode G 50 OM2
27400204
HITRONIC® HUN1500 4G 50/125 OM2 50/125 OM2 4 7.3 53
27400208
HITRONIC® HUN1500 8G 50/125 OM2 50/125 OM2 8 7.3 53
27400212
HITRONIC® HUN1500 12G 50/125 OM2 50/125 OM2 12 7.3 53
27400224
HITRONIC® HUN1500 24G 50/125 OM2 50/125 OM2 24 8.3 60
Multimode G 62.5 OM1
27400104
HITRONIC® HUN1500 4G 62.5/125 OM1 62.5/125 OM1 4 7.3 53
27400108
HITRONIC® HUN1500 8G 62.5/125 OM1 62.5/125 OM1 8 7.3 53
27400112
HITRONIC® HUN1500 12G 62.5/125 OM1 62.5/125 OM1 12 7.3 53
27400124
HITRONIC® HUN1500 24G 62.5/125 OM1 62.5/125 OM1 24 8.3 60
Single-mode E 9 OS2 - central loose tube
27400904
HITRONIC® HUN1500 4E 9/125 OS2 9/125 OS2 4 7.3 53
27400908
HITRONIC® HUN1500 8E 9/125 OS2 9/125 OS2 8 7.3 53
27400912
HITRONIC® HUN1500 12E 9/125 OS2 9/125 OS2 12 7.3 53
27400924
HITRONIC® HUN1500 24E 9/125 OS2 9/125 OS2 24 8.3 60
Single-mode E 9 OS2 - stranded loose tubes
26400924
HITRONIC® HUN1500 2x12E 9/125 OS2 9/125 OS2 24 10.1 84
26400948
HITRONIC® HUN1500 4x12E 9/125 OS2 9/125 OS2 48 11 109
26400972
HITRONIC® HUN2000 6x12E 9/125 OS2 9/125 OS2 72 12.6 148
26400996
HITRONIC® HUN2000 8x12E 9/125 OS2 9/125 OS2 96 14.3 190
26400944
HITRONIC® HUN2000 12x12E 9/125 OS2 9/125 OS2 144 17 221
Available from stock
Available soon
Not available

Benefits

  • Flame retardance makes it suitable for indoor and outdoor installations
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Application range

  • For indoor and outdoor use
  • Campus backbone
  • Industrial environments
  • Methods of Deployment: empty plastic pipes, ducts and trays

Product features

  • Central loose tube with up to 24 fibres
  • Colour-coded fibres
  • Longitudinal watertight
  • Outer sheath flame-retardant and halogen-free
  • Rodent-protection

Product Make-up

  • Glass fibres with primary coating
  • Gel-filled loose tube
  • Water-blocking reinforced glass yarn strain relief
  • LSZH outer sheath
  • Colour: dark grey

Classification

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Permissible tensile force

  • Fixed installation: 1500 N
  • Short-term: 2000 N

Temperature range

  • Fixed installation: -30°C to +70°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
The cables can also be supplied as pre-terminated fibre optic trunks.
Photographs are not to scale and do not represent detailed images of the respective products.
* Prices are net prices without VAT and surcharges. Sale to business customers.
Available on request with Multimode OM4 fibres.