020 8758 7800

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

HITRONIC® HUN Universal Cable

HITRONIC® HUN Universal cabel with central loose tube, rodent protection, dielectric; A/J-DQ(ZN)BH or U-DQ(ZN)BH

  • A/J-DQ(ZN)BH or U-DQ(ZN)BH
  • Universal cable with central or stranded loose tube and non-metallic strain relief
Halogen-free Heat-resistant Low weight Optimum strain relief UV-resistant Waterproof
HITRONIC® HUN Universal Cable
Part numberArticle designationFibre typeNumber of fibresOuter diameter (mm)Weight (kg/km)Base UnitPrice (Base Price)  
Multimode G 50 OM3
27400304 Dokumente HITRONIC® HUN1500 4G 50/125 OM350/125 OM347.353----
27400308 Dokumente HITRONIC® HUN1500 8G 50/125 OM350/125 OM387.353----
27400312 Dokumente HITRONIC® HUN1500 12G 50/125 OM350/125 OM3127.353----
27400324 Dokumente HITRONIC® HUN1500 24G 50/125 OM350/125 OM3248.360----
26400324 Dokumente HITRONIC® HUN1500 2x12G 50/125 OM350/125 OM32410.184----
26400348 Dokumente HITRONIC® HUN1500 4x12G 50/125 OM350/125 OM34811.0109----
Multimode G 50 OM2
27400204 Dokumente HITRONIC® HUN1500 4G 50/125 OM250/125 OM247.353----
27400208 Dokumente HITRONIC® HUN1500 8G 50/125 OM250/125 OM287.353----
27400212 Dokumente HITRONIC® HUN1500 12G 50/125 OM250/125 OM2127.353----
27400224 Dokumente HITRONIC® HUN1500 24G 50/125 OM250/125 OM2248.360----
Multimode G 62.5 OM1
27400104 Dokumente HITRONIC® HUN1500 4G 62.5/125 OM162.5/125 OM147.353----
27400108 Dokumente HITRONIC® HUN1500 8G 62.5/125 OM162.5/125 OM187.353----
27400112 Dokumente HITRONIC® HUN1500 12G 62.5/125 OM162.5/125 OM1127.353----
27400124 Dokumente HITRONIC® HUN1500 24G 62.5/125 OM162.5/125 OM1248.360----
Single-mode E 9 OS2
27400904 Dokumente HITRONIC® HUN1500 4E 9/125 OS29/125 OS247.353----
27400908 Dokumente HITRONIC® HUN1500 8E 9/125 OS29/125 OS287.353----
27400912 Dokumente HITRONIC® HUN1500 12E 9/125 OS29/125 OS2127.353----
27400924 Dokumente HITRONIC® HUN1500 24E 9/125 OS29/125 OS2248.360----
26400924 Dokumente HITRONIC® HUN1500 2x12E 9/125 OS29/125 OS22410.184----
26400948 Dokumente HITRONIC® HUN1500 4x12E 9/125 OS29/125 OS24811.0109----
26400972 Dokumente HITRONIC® HUN2000 6x12E 9/125 OS29/125 OS27212.6148----
26400996 Dokumente HITRONIC® HUN2000 8x12E 9/125 OS29/125 OS29614.3190----
26400944 Dokumente HITRONIC® HUN2000 12x12E 9/125 OS29/125 OS214417.0221----

Application range

  • For indoor and outdoor use
  • Campus backbone
  • Industrial environments
  • Methods of Deployment: empty plastic pipes, ducts and trays

Benefits

  • Flame retardance makes it suitable for indoor and outdoor installations
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight
  • Zero electromagnetic interference as the cable contains no metal

Product Make-up

  • Glass fibres with primary coating
  • Gel-filled loose tube
  • Water-blocking reinforced glass yarn strain relief
  • LSZH outer sheath
  • Colour: dark grey

Product features

  • Central loose tube with up to 24 fibres
  • Colour-coded fibres
  • Longitudinal watertight
  • Flame-retardant and halogen-free
    outer sheath
  • Rodent-protection

Optical fibre type
Core material: glass
Cladding material: glass

Temperature range
Fixed installation: -30°C to +70°C

Permissible bending radius
Static: ≥ 15 x outer diameter
Dynamic: ≥ 20 x outer diameter

Permissible tensile force
Fixed installation: 1500 N
Short-term: 2000 N

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
The cables can also be supplied as pre-terminated fibre optic trunks.
Photographs are not to scale and do not represent detailed images of the respective products.
Available on request with Multimode OM4 fibres.

Contact
 
Contact

Lapp Limited

 

Unit 3 Perivale Park
Horsenden Lane South
Greenford
Middlesex UB6 7RL

 

+44 020 8758 7800