020 8758 7800

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

HITRONIC® HQW Armoured Outdoor Cable

HITRONIC® HQW armoured outdoor cable with loose tubes, steel corrugated tape, rodent protection; A-DQ(ZN)(SR)2Y

  • A-DQ(ZN)(SR)2Y
  • Double-sheathed outdoor cable with corrugated steel tape armour, and non-metallic strength elements
Halogen-free Mechanical resistance Low weight Optimum strain relief Waterproof
HITRONIC® HQW Armoured Outdoor Cable
Part numberArticle designationFibre typeNumber of fibresOuter diameter (mm)Weight (kg/km)Base UnitPrice (Base Price)  
Multimode G 50 OM3
27900304 Dokumente HITRONIC® HQW3000 4G 50/125 OM350/125 OM349.688----
27900308 Dokumente HITRONIC® HQW3000 8G 50/125 OM350/125 OM389.688----
27900312 Dokumente HITRONIC® HQW3000 12G 50/125 OM350/125 OM3129.688----
27900324 Dokumente HITRONIC® HQW3000 24G 50/125 OM350/125 OM3249.688----
Multimode G 50 OM2
27900204 Dokumente HITRONIC® HQW3000 4G 50/125 OM250/125 OM249.688----
27900208 Dokumente HITRONIC® HQW3000 8G 50/125 OM250/125 OM289.688----
27900212 Dokumente HITRONIC® HQW3000 12G 50/125 OM250/125 OM2129.688----
27900224 Dokumente HITRONIC® HQW3000 24G 50/125 OM250/125 OM2249.688----
Multimode G 62.5 OM1
27900104 Dokumente HITRONIC® HQW3000 4G 62.5/125 OM162.5/125 OM149.688----
27900108 Dokumente HITRONIC® HQW3000 8G 62.5/125 OM162.5/125 OM189.688----
27900112 Dokumente HITRONIC® HQW3000 12G 62.5/125 OM162.5/125 OM1129.688----
27900124 Dokumente HITRONIC® HQW3000 24G 62.5/125 OM162.5/125 OM1249.688----
Single-mode E 9 OS2
27900904 Dokumente HITRONIC® HQW3000 4E 9/125 OS29/125 OS249.688----
27900908 Dokumente HITRONIC® HQW3000 8E 9/125 OS29/125 OS289.688----
27900912 Dokumente HITRONIC® HQW3000 12E 9/125 OS29/125 OS2129.688----
27900924 Dokumente HITRONIC® HQW3000 24E 9/125 OS29/125 OS2249.688----

Application range

  • For outdoor use
  • Campus backbone
  • WAN applications
  • Industrial environments
  • Methods of Deployment: empty plastic pipes, ducts and trays

Benefits

  • Armouring provides excellent protection
    against high mechanical stress and rodents
  • Suitable for direct burial
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • UV-resistant
    longitudinally and laterally watertight

Product Make-up

  • Gel-filled loose tube
  • Water-blocking reinforced glass yarn strain relief
  • Corrugated steel tape armour
  • PE outer sheath
  • Colour: black (RAL 9005)

Product features

  • Central loose tube with up to 24 fibres
  • Colour-coded fibres
  • Longitudinal watertight
  • Excellent rodent protection
  • Robust, halogen-free outer sheath

Optical fibre type
Core material: glass
Cladding material: glass

Temperature range
Fixed installation: -40°C to +70°C

Permissible bending radius
Static: ≥ 15 x outer diameter
Dynamic: ≥ 20 x outer diameter

Permissible tensile force
Fixed installation: 3000 N
Short-term: 5000 N

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
The cables can also be supplied as pre-terminated fibre optic trunks.
Photographs are not to scale and do not represent detailed images of the respective products.

Contact
 
Contact

Lapp Limited

 

Unit 3 Perivale Park
Horsenden Lane South
Greenford
Middlesex UB6 7RL

 

+44 020 8758 7800