- Lapp Limited
- Products
- Online catalogue
- EPIC® Industrial connectors
- Rectangular connectors
- EPIC® MC Modules
EPIC® MC Modules
EPIC® Modular plug energy-, signal-, data-, light compressed air in one connector. Ideal with ÖLFLEX special cables. Use in robotics and in the rack of switchgears
- EPIC® MC module: HC1+PE
- EPIC® MC module: HC2
- Power module: HC2
- Power module: HHC2
- Power module: HHC1
- EPIC® MC module: HC3
- EPIC® MC module: HC4+PE
- EPIC® MC Module: 3pole
- EPIC® MC Module: HE 4pole
- EPIC® MC Module: Cage clamp 4pole
- EPIC® MC Module: 5pole
- EPIC® MC Module: 10pole
- EPIC® MC Module: 10pole stamped
- EPIC® MC Module: 20pole
- EPIC® MC Module: Koax 3pole
- EPIC® MC Module: PROFIBUS DP
- EPIC® MC Module: Universal Bus
- EPIC® MC Module: RJ45
- EPIC® CE6326 Connector RJ45
- EPIC® MC Module Pneumatic 1pole
- EPIC® MC Module Pneumatic 2pole
- EPIC® MC Dummy Module