SKINMATIC® SB-M
SKINMATIC® SB-M, metric mounting tool for drilling the core-holes of metric threads
Article number | Article designation / size | Drill length (mm) | Overall length C mm | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|
SKINMATIC® SB-M | ||||||
61791278 | M 32 x 1,5 | 180 | 301.0 | |||
61791279 | M 40 x 1,5 | 200 | 349.0 | |||
61791280 | M 50 x 1,5 | 220 | 369.0 |
Available from stock
In stock in Germany
Not available
- Not subjected to RoHS directive.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000945
- ETIM 5.0 Class-Description: Drill
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000945
- ETIM 6.0 Class-Description: Drill
Material
- HSS
Application range
- For drilling the core-holes of metric threads.